Universal bracket - Rail mounting bracket - Mounting block

Catalogue 33

Interior installation Assembly components Frame connector piece for TS punched rail 17 x 17 mm Mounting part with integral M4 threads for attaching the TS punched rail 17 x 17 mm to the horizontal and vertical TS frame section (external level). The frame adaptor piece can be used as a self-holding construction aid in the TS pitch and fastened with a screw to the frame. Can also be used for fastening other sections with TS pitch. Material: Die-cast zinc Supply includes: Assembly parts. Packs of Model No. SV 24 9673.901 T-connector piece for TS punched rail 17 x 17 mm Mounting piece with integral M4 threaded holes for attaching the TS punched rail 17 x 17 mm ● to horizontal and vertical TS chassis ● to TS punched rail 17 x 17 mm ● to the vertical TS frame section (internal level). The T-connector piece can be used as a self-holding construction aid in the TS pitch and fastened with a screw to the frame. Can also be used for fastening other sections with TS pitch. Material: Die-cast zinc Supply includes: Assembly parts. Packs of Model No. SV 24 9673.903 Corner connector for TS punched rail 17 x 17 mm Mounting part with integral M4 threads for connecting two TS punched rails 17 x 17 mm at an angle of 90° across the corner. Required for building the auxiliary construction for the busbar space separation. Material: Die-cast zinc Supply includes: Assembly parts. Packs of Model No. SV 10 9673.902 Rittal Catalogue 33/System accessories 663


Catalogue 33
To see the actual publication please follow the link above