Trim panels - Cross member - Partial doors

Catalogue 33

Doors/locks Modular front design for TS 8 1 2 3 4 4 2 1 Modular front design for TS 8606.512, WHD 600 x 2000 x 600 mm, for TS 8806.512, WHD 800 x 2000 x 600 mm (see page 79) and all other 600 and 800 mm wide TS 8 enclosures instead of a door or rear panel, provided the modular front is positioned in a suite between two enclosures with normal doors. If positioned as a free-standing enclosure or at the end of an enclosure suite, special side panels such as TS 8106.512 (see page 591) are required. The partial doors with and without viewing panels can be combined with cross members as required. A trim panel and a cross member are each required at the top and bottom. The requirements for your individual front design and the considerations which must be taken into account are illustrated on the sample configuration opposite. Protection category: With a completed enclosure IP 55 to IEC 60 529, complies with NEMA 12. Also required: Trim panels, see page 590 or top-hinged trim panel, see page 589. Cross member, see page 590. Accessories: Partial door with viewing window, see page 590. Partial door without viewing window, see page 590. 1 2 3 4 Trim piece, hinged at the top for TS For the installation of control and display components, 1 Width in conjunction with ● Modular front design ● Protective bar TS. Material: Sheet steel, 2 mm Colour: RAL 7035 Supply includes: Hinges, cam locks with double-bit insert and assembly parts. Note: Not in combination with top-mounted module for TS (see page 621). mm 600 300 8801.230 800 300 8801.240 1200 300 8801.250 Accessories: Height mm Model No. TS − Stay for trim panel, hinged at the top, see page 591. − Lock inserts, type A, see page 609. − Protective bar for TS, see page 587. 592/792/1192 45 287 80 20 3 1 4 46 7 Only for width 800 and 1200 mm Only for width 1200 mm Usable interior area Optional: Stay TS 8801.260 5 6 6.5 15 Maximum opening with stay approx. 85° Maximum opening without stay approx. 190° Earthing bolt M8 1 2 3 4 80 5 6 7 2 47 Rittal Catalogue 33/System accessories 589


Catalogue 33
To see the actual publication please follow the link above