600 mm width

Catalogue 33

Network enclosures TE 7000 System accessories Page 537 Power System Module Page 383 Monitoring Page 767 Climate control Page 389 Benefits: ● No frame structure ● Optimum accessibility ● Readily dismantled and therefore easily installed Material: − Sheet steel − Glazed door: Single-pane safety glass, 4 mm Surface finish: − Mounting frame: Dipcoat-primed − Enclosure panels: Powder-coated Colour: RAL 7035 Supply includes: Product-specific supply scope, see table. Detailed drawings: Available on the Internet. Pre-configured U Packs of 24 42 42 Page Width mm 800 800 800 Height (enclosure + base/plinth) mm 1200 + 100 2000 + 100 2000 + 100 Depth mm 800 800 800 Distance between levels, pre-configured mm 495 495 495 Model No. TE 1 7000.840 7000.850 7000.852 Supply includes Self-supporting 482.6 mm (19˝) mounting frame, front and rear, depth-variable 2 Glazed door at the front, incl. 130° hinge, recessed handle and security lock 3524 E 1 Sheet steel door at the rear, including 130° hinge, security lock 3524 E 1 Side panels, lockable, including security lock 3524 E 2 7000.652 570 Base frame with maximum cut-out (for optional population with module plates) 1 Roof plate including brush strip for cable entry and concealed cut-out for optional fan 1 Levelling feet (including base/plinth adaptor) supplied loose 4 Spacers, 20 mm, supplied loose to raise the roof 4 Base/plinth 100 mm, vented 1 Tested frame earthing to IEC 60 950, fitted C rails, for cable clamping in the enclosure depth via cable clamps, supplied loose 6 Cable shunting rings made of plastic, 105 x 70 mm, supplied loose 10 Captive nuts M6, conductive 50 Multi-tooth screw M6, with plastic washers 50 Accessories Baying kit 1 set 7000.640 7000.640 582 Ergoform-S handle for semi-cylinder, to exchange for the existing lock 1 2435.000 2435.000 2435.000 607 Fan unit, with 2 fans and thermostat, pre-wired ready for connection 1 7000.670 7000.670 7000.670 406 Slide rail for TE, for attachment between the 482.6 mm (19˝) mounting frames, length 424 mm 2 7963.410 7963.410 7963.410 750 482.6 mm (19˝) component shelf for static installation, for direct screw fastening without an installation kit, 413 mm deep, load capacity 30 kg, static 1 7000.620 7000.620 7000.620 671 482.6 mm (19˝) component shelf, complete set, pull-out, 500 mm deep, load capacity 50 kg static 1 set 7000.625 7000.625 7000.625 674 Socket strip, 8-way 1 7000.630 7000.630 7000.630 696 Transport castors (only without base/plinth) 4 7000.672 7000.672 7000.672 557 Included with the supply. Rittal Catalogue 33/Enclosures 107


Catalogue 33
To see the actual publication please follow the link above