PinBlock Plus - ST-Combi connector - Cable set - Twin cords

Catalogue 33

RiLine accessories for RiLine60 component adaptors Connection pin For any required mechanical connection of OM adaptor/support and insert strip (SV 9340.290). Material: Polyamide (PA 6). Colour: RAL 5010 Approvals Packs of Model No. SV 20 9340.280 Support frame for OM adaptor/support For use as a spare or for the configuration of replacement assemblies. Material: Polyamide (PA 6.6). Colour: RAL 9005 Note: UL approval in conjunction with OM adaptor/ support. Length mm For adaptor width mm Packs of Model No. SV 170 45 5 9341.800 237 45 5 9341.820 170 55 5 9341.830 237 55 5 9341.850 Detailed drawings: Available on the Internet. Support frame support for OM adaptors To reinforce support frames 45 x 237 mm and 55 x 237 mm for use on OM adaptors. Material: Polyamide (PA 6.6). Colour: RAL 9005 Note: UL approval in conjunction with OM adaptor/ support. Packs of Model No. SV 10 9340.800 PinBlock for support frames For reliable attachment and positioning of the contactor on motor starter combinations, for simple clip-on mounting onto the support frame. Individual vertical positioning is achieved by relocating the PinBlock. Material: Polyamide (PA 6.6). Colour: RAL 9005 Note: UL approval in conjunction with OM adaptor/ support. For support frame width mm Packs of Model No. SV 45 5 9342.800 55 5 9342.810 320 Rittal Catalogue 33/Power distribution


Catalogue 33
To see the actual publication please follow the link above