In floor-standing enclosure, cooling output 10 to 25 kW - In floor-standing enclosure, cooling output 32 to 59 kW

Catalogue 33

Chillers for water Air/water heat exchangers from page 434 Climate control accessories Page 473 Cooling medium Page 487 Technical design: − Robust industrial standard − Variable air routing is possible via the l/h or r/h side panel − Floating contact for collective fault signal Colour: RAL 7035 Protection category: IP 44 (electrics) Supply includes: − Recooling system wired ready for connection − Multi-lingual documentation − Functional diagram and wiring plans Accessories: − Metal filter mats − Castors − Bypass valve on request Approvals: Available on the Internet. Layout diagram: Available on the Internet. Characteristic curves of pump: Available on the Internet. Other options: Available on the Internet. In floor-standing enclosure, cooling output 2.1 to 7.7 kW Model No. SK 3336.100 3336.200 3336.300 3336.500 3336.600 3336.650 Rated operating voltage V, Hz 400, 3~, 50 Dimensions mm WHD 470 725 540 485 965 650 595 1180 800 Cooling output at Tw = 10°C/Tu = 32°C Tw = 18°C/Tu = 32°C 1.7 kW 2.1 kW 2.1 kW 2.6 kW 2.3 kW 3.4 kW 3.6 kW 5.0 kW 4.8 kW 6.2 kW 5.2 kW 7.7 kW Power consumption 1.5 kW 1.7 kW 2.3 kW 2.9 kW 3.7 kW 3.9 kW Rated current max. 3.4 A 3.0 A 4.2 A 5.5 A 6.2 A 7.3 A Refrigerant R134a Number of cooling circuits 1 Temperature range Environment +15°C to +43°C Liquid media +10°C to +25°C Pump capacity See characteristic curve of pump. Tank Made from stainless steel 1.4301 (AISI 304) Tank capacity 17 l 33 l 57 l Water connections 3/4˝ internal thread 1˝ internal thread Weight 75 kg 97 kg 99 kg 141 kg 143 kg 147 kg Air throughput of fans 700 m3/h 1250 m3/h 1785 m3/h 3140 m3/h Temperature control Electronic control with digital display (factory setting +18°C) Extended delivery times Special voltages, other frequencies, and technical modifications available on request. We reserve the right to make technical modifications. 450 Rittal Catalogue 33/Climate control


Catalogue 33
To see the actual publication please follow the link above