Trim frame - Quick-change frame - Adjustable frame

Catalogue 33

Climate control accessories Mounting accessories 13 T1 B2 = = B1 T2 T3 Roof plates TS For mounting: ● Roof-mounted units ● Air/water heat exchangers ● Roof-mounted fan ● Vent attachment TS The cut-outs in the roof plate are arranged in such a way that the roof-mounted cooling units are positioned centrally on the enclosure. Material: Sheet steel Colour: RAL 7035 Supply includes: Assembly parts. For enclosures W (B) x D (T) mm For mounting B1 mm B2 mm T1 mm T2 mm T3 mm Model No. TS 800 x 600 SK 3382. . . ./SK 3359. . . ./ SK 3149.4 . ./SK 3149.8 . . 767.5 475 567.5 260 129.3 8801.320 600 x 600 SK 3209. . . ./SK 3383. . . ./ SK 3210. . . ./SK 3384. . . ./ SK 3273. . . ./SK 3385. . . ./ TS 8801.380 567.5 490 567.5 390 61.3 8801.3101) 800 x 600 767.5 490 567.5 390 61.3 8801.330 1200 x 600 1167.5 490 567.5 390 61.3 8801.350 800 x 600 SK 3386. . . ./SK 3387. . . . 767.5 692 567.5 392 57.8 8801.3402) 1) When mounting the cooling units, there may be a collision with the eyebolts of the enclosure; for this reason, roof fastening screws are supplied loose with the roof plates. 2) Attachment is from the inside using metal brackets and retaining clamps. 37.5 464 564 Vent attachment TS For passive ventilation with labyrinthine air flow routing, to match the roofs for roof-mounted cooling units. Colour: RAL 7035 Protection category: IP 43 Supply includes: Assembly parts. For roof plates with cut-out Model No. TS 490 x 390 mm 8801.380 Vent cover The ideal addition for incorporating sealed racks into an existing central climate control system. The stepped connection is suitable for standard pipe diameters 150 mm and 200 mm, thereby ensuring effective cooling thanks to targeted air exchange inside the rack. Design: Diameter of hose connection: 150 mm/200 mm Maximum cut-out on roof plate: 380 mm x 230 mm Material: PET-G, transparent Supply includes: Assembly parts. Width mm Height mm 450 144 300 1 7826.750 Delivery times available on request. Rittal service: Depth mm Packs of Model No. DK Mounting on the enclosure on request. 478 Rittal Catalogue 33/Climate control


Catalogue 33
To see the actual publication please follow the link above