Enclosure heaters

Catalogue 33

CS Outdoor climate control CS modular enclosures Page 208 Enclosure heaters Page 471 For roof mounting With Comfort controller as standard1) and 400 W heater or control via thermostat. Heat exchanger CS 9764.040 without Comfort controller. Mounting frame: Required for CS 9762.212. For wall mounting With Comfort controller1) and 400 W heater as standard. For partial installation With Comfort controller1) and 800 W heater as standard. Installation options: ● in the door or rear panel ● in the side panel Surface finish: Powder-coated, pure polyester Colour: RAL 7035 Air/air heat exchangers and cooling units for CS modular enclosures Air/air heat exchanger Cooling units Protection category: IP 55 to IEC 60 529 (internal circuit to external circuit) 1) Units with Comfort controller. The Comfort controller is installed on the inside of the cooling units, and is not accessible from the outside. Model No. CS 9764.040 9762.212 9761.212 9768.152 Installation Roof-mounted Roof-mounted Wall-mounted Partial internal mounting Rated operating voltage DC 48 V – AC – 230 V, 50/60 Hz Unit dimensions (mm) W x H x D 470 x 158 x 380 535 x 390 x 400 515 x 1170 x 152 400 x 1050 x 310 Minimum enclosure dimensions (mm) W x D 600 x 500 W x D 600 x 500 W x H 600 x 1200 W/D x H 600 x 1200 Spec. thermal output 30 W/K – – – Useful cooling output to DIN 3168 L 35 L 35 L 35 L 50 – 900 W/1020 W 720 W/780 W 900 W/1050 W 750 W/820 W 1500 W/1600 W 1250 W/1250 W . QK Heater – 400 W 400 W 800 W Rated current max. DC 1.3 A – – – AC – 3.1 A/4 A 3.2 A/4.2 A 5.8 A/6.7 A Start-up current max. – 10.6 A 10.8 A 19.0 A Power consumption Pel L 35 L 35 – 460 W/570 W 605 W/790 W to DIN 3168 L 35 L 50 520 W/655 W 690 W/880 W 940 W/1145 W 1045 W/1270 W Temperature control without2) Comfort controller Comfort controller Comfort controller Coolant R134a – 550 g 600 g 650 g Permissible operating pressure p. max. – 27 bar 24 bar 28 bar Temperature range –33°C to +65°C –33°C to +55°C Air throughput of fans – unimpeded air flow Internal/external circuit fan 345 m3/h 570 m3/h 570 m3/h 880 m3/h 880 m3/h 850 m3/h 680 m3/h Type of connection Plug panel Plug-in terminal strip Weight 7 kg 29 kg 45 kg 40 kg Material (enclosure) Aluminium/sheet steel /– /– –/ /– Accessories Mounting frame – 9765.051 – – Enclosure internal thermostat 3110.000 – – – Extended delivery times. The partially internally mounted CS 9768.152 may be inserted directly. Cooling units are manufactured to order. The units are assembled and supplied connected to the modular enclosure. Adaptations to other enclosure platforms are available on request. 2) Customers may fit their own thermostat (SK 3110.000). Rittal Catalogue 33/Climate control 469


Catalogue 33
To see the actual publication please follow the link above