Vario swing frames

Catalogue 33

482.6 mm (19˝) installation system Swing frame Swing frame, small Installation for 600 mm and 800 mm wide enclosures For mounting 482.6 mm (19˝) equipment. Material: Sheet steel Surface finish: Zinc-plated Supply includes: Cam with double-bit lock insert and parts for attaching to the installation kit. Technical information: Available on the Internet. Installation Front, U Packs 1 1 1 2 3 1 2377.030 6 1 2377.060 9 1 2377.090 12 1 2377.120 15 1 2377.150 18 1 2377.180 Also required: Installation kit 1 set PS punched section without mounting flange, 2 or 4 required For enclosure depth 1 2 2 2 1 1 mm Page 400 4 4374.000 652 500 4 4375.000 652 600 4 4376.000 652 800 4 4377.000 652 Support bracket, 2 required per PS punched section without mounting flange 1 2 Accessories Lock inserts, type D 2484.000 609 Note: The swing frame stay is required to lock the open swing frame, see page 738. top/bottom Set back, top/bottom Set back/front, centre of Model No. SR For enclosure width 600 800 2377.860 2377.880 6 sets 8800.330 661 Installation kit for swing frame, small in ES, TP universal console. Enclosure width mm Packs of Model No. SR 600 1 set 2377.460 Accessories: Depending on the installation position: − Support bracket PS 4183.000, see page 661 and − PS punched section without mounting flange in accordance with the enclosure depth, see page 652. Rittal Catalogue 33/System accessories 733


Catalogue 33
To see the actual publication please follow the link above