Handles, external mounting accessories - Handles - Corner handle - U handle

Catalogue 33

Handles Handle set For vertical and horizontal mounting on all surfaces. Overall length: 420 mm. Material: − Handle tube: Aluminium − Tube holder: Die-cast zinc Surface finish: Handle tube: Natural anodised Colour: Tube holder: RAL 7035 Supply includes: − 4 conduit holders − 2 handle tubes Packs of Model No. SZ 1 set 2389.000 Accessories: − Clipboard, see page 793. − Display board, see page 793. Handle frame for operating housing with display panel front Colour: RAL 8019 Supply includes: − Square aluminium tube − Plastic corner bracket − End caps − Assembly parts Note: Command panel with display panel front CP 6662.500, see page 145. Model No. CP 6190.000 Operating housing width (B1) mm 600 Width of the horizontal rectangular tube (B2 = B1 + 48) mm 648 Height of the vertical rectangular tube (H1) mm 299 Hole distance between the assembly holes (H2) mm 249 30 25 19 H1 B1 B2 H2 Aluminium strip For ● One-piece console ● Surfaces Prevents wiring plans etc. from slipping. For console Length mm Packs of Model No. AP AP 1183 3 2682.000 May be cut to length for other dimensions. Rittal Catalogue 33/System accessories 791


Catalogue 33
To see the actual publication please follow the link above