External mounting accessories - Clipboard - Display board with bracket - Enclosure surface connector

Catalogue 33

Handles, external mounting accessories Handles For horizontal or vertical attachment to the enclosure panel of: ● Comfort Panel, ● Optipanel, ● Other enclosures or ● Surfaces Mounting holes and surfaces without fins are required for assembly purposes. For the Comfort Panel version with fins, selectable via configurators at www.rittal.com, corresponding milling work may be carried out. To this end, please specify “Prepared for handle set CP 6107.XXX” for the command panel. Material: − Handle holder: Die-cast zinc − Cover bungs: Plastic − Handle tube: Aluminium Surface finish: Handle holder: Powder-coated Colour: − Handle holder: RAL 7035 − Cover bungs: Similar to RAL 7035 − Handle tube: Similar to RAL 9006 Corner handle Supply includes: − 4 handle holders − 2 handle tubes − Assembly parts Packs of Model No. CP 1 set 6107.000 Mounting on enclosure corner For external mounting on straight surfaces (90° rotation of handle holder) 25 Ø 6.5 (85) 163 131.5 45° 131.5 92 Ø 6.5 153 25 217 45° 132 163 U handle Supply includes: − 2 handle holders − 1 handle tube − Assembly parts For front panel size Packs of Model No. CP ≥ 7 U 1 set 6107.100 482.6 mm (19˝) 1 set 6107.200 Accessories: For CP 6107.200: − Clipboard, see page 793. − Display board, see page 793. Ø 6.5 45° 92 Ø 25 240 (75) 395 (230) 458 (293) 25 Note: Dimensions in brackets for front size 7 U. 792 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above