Lockable and adjacent door - Protective bars - Holder - Variable modular climate control concept

Catalogue 33

Doors/locks Door variants Sheet steel door, vertically divided for DK-TS With 130° hinges and locking rod, including comfort handle for semi-cylinder with security lock no. 3524 E. Thanks to the minimal rotation radius of the individual doors, the distance between individual bayed enclosure suites may be reduced. The extensive door perforations additionally support climate control of the installed equipment. Vented For enclosures Width mm Height mm 600 2000 7824.360 600 2200 7824.362 800 2000 7824.380 800 2200 7824.382 Unvented1) For enclosures Slotted surface with air inlet opening > 78%. Material: Sheet steel Protection category: − IP 55 to IEC 60 529 (unvented) − IP 20 to IEC 60 529 (vented) Colour: RAL 7035 Supply includes: Assembly parts. Accessories: Width mm Height mm 600 2000 7816.360 600 2200 7816.362 800 2000 7816.380 800 2200 7816.382 1)Without tubular door frame. Tubular door frame available on request. 180° hinge TS 8800.190, see page 613. Model No. DK Model No. DK Sheet steel glazed door, vertically divided for TS With underlaid viewing panel, 4-point locking rod and comfort handle for semi-cylinder with security lock 3524 E. The divided design allows room-optimised siting of the enclosures coupled with the best possible access, thanks to a reduced distance between the individual bayed enclosure suites. Max. door opening angle thanks to pre-integrated 180° hinges. Material: − Front panel: Sheet steel − Viewing window: Single-pane safety glass, 3 mm Surface finish: Powder-coated Colour: RAL 7035 For enclosures Width Height Model No. DK mm mm 800 2000 7824.280 800 2200 7824.282 Protection category: IP 55 Supply includes: Assembly parts. Note: Height 2200 mm cannot be combined with swing frame 45 U. All-glass door, vertically divided for DK-TS With 180° hinges and locking rod including comfort handle for semi-cylinder with security lock no. 3524 E. Thanks to the minimal rotation radius of the individual doors, the distance between individual bayed enclosure suites may be reduced. Material: − Frame elements: Aluminium − Viewing window: Single-pane safety glass, 5 mm Colour: − Frame elements: RAL 7035 − Viewing windows: Tinted Supply includes: Assembly parts. For enclosures Width Height Model No. DK mm mm 800 2000 7824.490 Note: Not to be used in conjunction with a swing frame. 586 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above