600 mm wide

Catalogue 33

TopConsole system TP System accessories Page 537 Monitors, keyboards From page 796 Climate control Page 389 Material: − Enclosure: Sheet steel 1.5 mm − Door and console cover: Sheet steel, 2.0 mm, all-round foamed-in PU seal − Mounting plate: Sheet steel 2.5 mm Surface finish: − Dipcoat-primed, powdercoated on the outside, textured paint − Mounting plate zinc-coated on bottom part Colour: RAL 7035 Protection category: IP 55 to IEC 60 529, complies with NEMA 12 (provided suitable gland plates are selected) Supply includes: Console − Enclosure − Cover hinged at bottom, including cover retainer − Open base for individual cable entry Console, deep − Enclosure − Front cover hinged at bottom, including cover retainer − Rear door, hinged at bottom − Open base for individual cable entry Desk section − Enclosure − Cover hinged, 2 stays with automatic locking and unlocking − Opening for running cables into the enclosure base Pedestal − Enclosure open at top − Door or double door with locking rod (with depth 400 mm at the front, with depth 500 mm at the front and rear) − Depth-adjustable mounting plate (with depth 500 mm) − Open base for individual cable entry Also required: Gland plates, see page 560. Approvals: − CE − UL − cUL Detailed drawings: Available on the Internet. B T T H T H H Photo shows a configuration example with equipment not included in the scope of supply. Combination options Consoles Desk units Pedestals Base/plinth 1-part 2-part 3-part 122 Rittal Catalogue 33/Enclosures


Catalogue 33
To see the actual publication please follow the link above