RiLine NH fuse elements - NH fuse-switch disconnectors, size 000 (3-pole)

Catalogue 33

RiLine60 fuse elements Busbar systems Page 276 – 279 Connection system Page 280 – 282 Component adaptors Page 283 – 289 Material: − Polyamide (PA 6) − Fire protection corresponding to UL 94-V0 Colour: − Chassis: RAL 7035 − Fuse holder: RAL 7001 Basis of test: IEC/DIN EN 60 947-3 Supply includes: Reducing retaining springs for D01 and 10 x 38 mm fuses. Note: − For the use of fuse inserts to DIN EN 60 269-3 (DIN VDE 0636-301). − With integral visual fuse monitoring via flashing indicator and operating status display. Technical information: Available on the Internet. Detailed drawings: Available on the Internet. Bus-mounting fuse base D-Switch (3-pole) Design Packs of Snap-on mounting Fuse inserts D 011) D 022) 10 x 38 mm1) Rated operating current 63 A Rated operating voltage 400 V~ Terminal for round conductors3) mm2 1.5 – 25 Min. voltage, indicator light 100 – 400 V~ Width mm 27 Height mm 226 For bar systems with centre-to-centre spacing mm 60 For bar thickness mm 5/10 Model No. SV 3 9340.950 1) When using D01 and 10 x 38 mm fuses, reducing retaining springs must be used. Use of D 01 fuses optionally possible with adaptor sleeve for D 02 base/plinths. 2) With Neozed adaptor sleeves for D 02. 3) Wire end ferrules should be used with fine wire conductors. Rittal USA RITTAL Corporation 1 Rittal Place Urbana, OH 43078, USA Phone: +1 (937) 399-0500 Fax: +1 (937) 390-5599 Toll-free: 1-800-477-4000 E-mail: rittal@rittal-corp.com www.rittal-corp.com Rittal Catalogue 33/Power distribution 295


Catalogue 33
To see the actual publication please follow the link above