System lights - System lights

Catalogue 33

Interior installation Accessories for component shelves Cable support hinged, with clamp For secure routing of connection cables from the component shelf to the clamping point. The attachment may be released on both sides thanks to clamps. Material: Sheet steel, zinc-plated Supply includes: Assembly parts. For enclosure depth mm Model No. DK < 600 7163.500 > 600 7163.550 Cable support hinged, with anti-kink device and clamp For secure routing of connection cables from the component shelf to the clamping point. Kink-free cable routing in the central part via mobile chain links. The attachment may be released on both sides, thanks to clamps. Material: − Sheet steel, zinc-plated − Centre part: Plastic Supply includes: Assembly parts. For enclosure depth mm Model No. DK < 600 7163.560 > 600 7163.565 Handles for pull-out component shelves The component shelves are prepared for the attachment of handles. Material: Die-cast zinc Surface finish: Spray-finished, silver-grey Supply includes: Assembly parts. Packs of Model No. RP 2 3636.010 Fastening bolts for slotted component shelves For non-slip attachment of your components. The bolts are screwed into the longitudinal slots of the component shelf support surface. Consequently, they are infinitely adjustable and can be adapted to suit any appliance. Packs of Model No. DK 4 7115.000 678 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above