C rails - Punched sections with mounting flanges - Mounting plates - Mounting plates

Catalogue 33

Interior installation Rail systems TS punched rail 17 x 17 mm for TS Mounting angle with TS pitch on three sides. Suitable for ● building an auxiliary construction for dividing the busbar space, ● individual use as mounting frame for low and medium loads, ● fastening to the internal or external mounting level of the TS 8 enclosure. Material: Sheet steel, 1.5 mm Surface finish: Zinc-plated Also required: − Frame connector piece, see page 663. − T-connector piece, see page 663. − Corner connector, see page 663. For horizontal busbar space separation Packs of Model No. For compartment SV depth mm Length mm 425 62.5 12 9673.915 600 137.5 12 9673.920 For vertical separation with busbar system in the top rear section Packs of Model No. For SV compartment height mm Length mm 450 – 5001) 487.5 12 9673.953 650 – 8001) 787.5 12 9673.983 1) Rails should be shortened where necessary. For vertical separation with busbar system in the bottom rear section Packs of Model No. For SV compartment height mm Length mm 350 412.5 12 9673.951 400 462.5 12 9673.960 450 512.5 12 9673.961 550 – 6501) 712.5 12 9673.981 700 – 8001) 862.5 12 9673.995 1) Rails should be shortened where necessary. For external mounting level Packs of Model No. SV For enclosure width/depth mm Length mm 400 262.5 12 9673.940 500 362.5 12 9673.950 600 462.5 12 9673.960 For internal mounting level Packs of Model No. SV For enclosure width/depth mm Length mm 400 312.5 12 9673.941 500 412.5 12 9673.951 600 512.5 12 9673.961 800 712.5 12 9673.981 656 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above