Service socket - Energy-Box, 482.6 mm (19˝) - Energy-Box, 482.6 mm (19˝)

Catalogue 33

Voltage supply Socket strips Socket strip CMC With integral ● Interference suppressor filter ● Overvoltage protection ● Alarm contact In the event of interference caused by overvoltage, the connected active network components are protected. With the relay message contact, undervoltage and any malfunctions caused by overvoltage can be reported via the CMC-TC in the network (SNMP trap). A green light on the strip indicates that the device is operational. The second protective device is the interference suppressor filter which protects valuable equipment as a passive component. Technical specifications: − Number of sockets: 9 − Length of strip: 650 mm − Rated voltage: 230 V AC, 50/60 Hz − Rated current: 16 A − Relay alarm output: RJ 10 jack − Relay load capacity: 50 Volt DC 100 mA Packs of Model No. DK 1 7200.630 Technical specifications, overvoltage protection: − Arrester application category: D − Surge current resistance per conductor: 2.5 kA − Maximum surge current resistance: 8 kA Also required: For connecting the socket strip, the CMC III or CMC III Compact and an RJ 10 connection cable are required. Junction box with multi-functional bracket The angle bracket can be installed in all network enclosures in a system-compatible design. The junction box serves as a transfer point for the power supply to all equipment (fans, lamps and socket strips). As well as being used as a junction box or interchange point, the bracket may also accommodate the enclosure internal thermostat (SK 3110.000) or the hygrostat (SK 3118.000) thanks to its integral holes. Packs of Model No. DK 1 set 7280.035 Material of bracket: Sheet steel Colour of bracket: RAL 7035 Supply includes: − 1 bracket − 1 junction box − 6 m connection cable 3 x 1.5 mm2 (flexible) Socket ● For mounting on support rails TS 35/7.5 and TS 35/15 to EN 60 715 ● Screw terminals uniformly from one side ● Enclosure width 45 mm Technical specifications: − Rated voltage: 250 V AC − Rated current (AC): 16 A Material: Polyamide Colour: Grey Standards: − DIN VDE 0620-1 − DIN 49 440-1 Design Packs of Model No. SZ Germany 2 2506.100 698 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above