OM adaptors 65 A with tension spring clamp (3-pole) - OM supports without contact system (3-pole)

Catalogue 33

RiLine60 component adaptor OM adaptors 32 A with tension spring clamp/OM Premium adaptors 25 A (3-pole) Design Premium adaptor Rated current up to Packs of 32 A 32 A 32 A 32 A 32 A 32 A 25 A 25 A 25 A Page Rated operating voltage 690 V~ 690 V~ 690 V~ 690 V~ 690 V~ 690 V~ 690 V~ 690 V~ 690 V~ Connection of round conductors mm2 1.5 – 6 1.5 – 6 1.5 – 6 1.5 – 6 1.5 – 6 1.5 – 6 1.5 – 4 1.5 – 4 1.5 – 4 With Support frame mm – – 45 x 170 45 x 170 45 x 237 55 x 170 45 x 170 55 x 170 45 x 237 Support frame support – – – – – – – PinBlock – – – – – – – Connector outlet – – – – – – 1) 1) 2) Support rails Qty. 1 2 1 1 2 1 2 2 1 Height mm 10 10 10 10 10 10 10 10 10 Design of support rails TS 45C TS 45D TS 45C TS 45C TS 45D TS 45D-V3) TS 55D TS 45D TS 45D-V3) TS 55D TS 55D-V3) TS 45C 319 Width mm 45 45 45 45 45 55 45 55 45 Height mm 208 208 208 208 272 208 208 208 292 For bar systems with centre-to-centre spacing mm 60 60 60 60 60 60 60 60 60 For bar thickness mm 5/10 5/10 5/10 5/10 5/10 5/10 5/10 5/10 5/10 Model No. SV 1 9340.510 9340.520 9340.530 9340.550 9340.560 9340.660 9340.910 9340.930 9340.900 Accessories Cable set AWG 14 15 9340.850 9340.850 9340.850 9340.850 9340.850 9340.850 9340.850 9340.850 9340.850 321 AWG 12 15 9340.860 9340.860 9340.860 9340.860 9340.860 9340.860 9340.860 9340.860 9340.860 321 AWG 10 15 9340.870 9340.870 9340.870 9340.870 9340.870 9340.870 – – – 321 OM support see page 286 Insert strip, support rails see page 319 Connection pin, support frame, PinBlock for support frame, PinBlock PLUS, ST combination connector see page 320/321 1) Supply includes: Connector with connection facility for 3 main contacts (1.5 – 4 mm2). 2) Supply includes: Sub-unit with connection facility for 3 main contacts (1.5 – 4 mm2) and 8 auxiliary contacts (0.5 – 2.5 mm2) including connectors. 3) The support rail with special latch is attached from the rear with the support frame loosened. Rittal Spain RITTAL Disprel S.A. Mas Baiona, 40 Polígono Industrial Can Roqueta 08202 Sabadell (Barcelona) Phone: +34 937 001 300 Fax: +34 937 001 301 E-mail: info@rittal.es www.rittal.es Rittal Catalogue 33/Power distribution 285


Catalogue 33
To see the actual publication please follow the link above