Connection pin - Support frame - Support frame support - PinBlock

Catalogue 33

RiLine accessories for RiLine60 component adaptors Support rails 35 x 10 mm for OM adaptor/support For attaching to the adaptor section and support frame. Material: Polyamide (PA 6.6). Colour: RAL 9005 Supply includes: Assembly screws. Note: UL approval in conjunction with OM adaptor/ support. Design Width mm With anti-slip guard1) Packs of Model No. SV TS 45C 45 5 9342.850 TS 45D 45 – 5 9342.860 TS 45D-V2) 45 – 5 9342.870 TS 55C 55 5 9342.920 TS 55D 55 – 5 9342.930 TS 55D-V2) 55 – 5 9342.940 TS 55E3) 55 5 9342.960 1) Anti-slip guard for motor circuit-breaker. 2) Support rail only suitable for non-pitch pattern-dependent mounting on support frame. 3) Reinforced version. Recommended for switchgear with an unladen weight per support rail > 600 g. Support rails 35 x 15 mm for OM adaptor/support For attaching to the adaptor section. Material: Sheet steel Surface finish: Zinc-plated Supply includes: Assembly screws and side anti-slip guard. Width mm Packs of Model No. SV 45 5 9342.880 55 5 9342.950 Support rails 35 x 7.5 mm for OM adaptor/support For assembly on 55 mm wide OM adaptors/ supports with 10 mm wide insert strips mounted on the right and left. Arrangement of the mounting hole for central configuration on 55 mm wide adaptor section or support frame. Material: Sheet steel Surface finish: Zinc-plated Supply includes: Assembly screws and side anti-slip guard. Width mm Packs of Model No. SV 72 5 9342.980 Insert strip for OM adaptor/support To extend the construction width in a 10 mm pitch pattern. May be bayed as often as required on both sides. With integral cable duct. Material: Polyamide (PA 6.6). Colour: RAL 7035 Supply includes: 6 connection pins (SV 9340.280). Width mm Approvals Packs of Model No. SV 10 2 9340.290 Rittal Catalogue 33/Power distribution 319


Catalogue 33
To see the actual publication please follow the link above