Front flanges - Front corner trims - Carrying handles - Support stand/carrying handle

Catalogue 33

Accessories for system enclosures Ripac Vario-Module Enclosure population For individual interior installation of the enclosures, system components from the Ripac range may be used (see page 212 – 255). Covers for Ripac Vario-Module Material: − Sheet steel − Contacts: Conductive (only for EMC version) Surface finish: Spray-finished Colour: RAL 7035 Standard version HP Depth mm with vent holes Model No. VM 42 250.4 3982.941 310.4 3982.951 63 250.4 3982.942 310.4 3982.952 84 310.4 370.4 3982.960 430.4 EMC version 3982.950 – 3982.910 3982.970 – 3982.930 HP Depth mm with vent holes Model No. VM 84 310.4 3981.950 – 3981.910 370.4 3981.960 Bottom covers for Ripac Vario-Module Material: − Sheet steel − Contacts: Conductive (only for EMC version) Surface finish: Spray-finished Colour: RAL 7035 Standard version HP Depth mm with vent holes Model No. VM 84 310.4 370.4 3982.760 430.4 EMC version 3982.750 – 3982.710 3982.770 – 3982.730 HP Depth mm with vent holes Model No. VM 84 310.4 3981.750 – 3981.710 370.4 3981.760 Feet with fold-out support stand. Load capacity up to 20 kg. Material: Plastic Colour: RAL 7035 Packs of Model No. VM 2 3919.000 Rear adjustable feet For mounting on the rear of the enclosure. Dual function: − Mechanical protection of the connection components. − Also act as a cable tidy during transportation. Material: PA, self-extinguishing to UL 94-V0 Colour: RAL 7035 Packs of Model No. VM 4 3901.000 256 Rittal Catalogue 33/Enclosures


Catalogue 33
To see the actual publication please follow the link above