TopTherm “Blue e”, design NEMA 4X, useful cooling output 500/1000/1500 W

Catalogue 33

Wall-mounted cooling units Climate control accessories Page 473 Software & services Page 515 Protection category: − External circuit IP 34 to IEC 60 529 − Internal circuit IP 54 to IEC 60 529 Supply includes: − Nano-coated condenser − Integral electric condensate evaporation − Wired ready for connection (plug-in terminal strip) − Drilling template − Assembly parts Approvals: Available on the Internet. Detailed drawings: Available on the Internet. Performance diagrams: Available on the Internet. TopTherm “Blue e”, slimline, useful cooling output 1500 W Model No. SK 3366.500 3366.510 3366.540 3366.6001) 3366.6101) 3366.6401) Page Material Sheet steel Stainless steel Colour RAL 7035 – Rated operating voltage V, Hz 230, 1~, 50/60 115, 1~, 50/60 400, 3~, 50/ 460, 3~, 60 230, 1~, 50/60 115, 1~, 50/60 400, 3~, 50/ 460, 3~, 60 Dimensions mm W x H x D 435 x 1590 x 205 Useful cooling output to DIN 3168 L 35 L 35 L 35 L 50 1500 W/1500 W 1050 W/1100 W 1500 W/1500 W 980 W/1080 W 1500 W/1500 W 1050 W/1100 W 1500 W/1500 W 980 W/1080 W . QK Rated current max. 6.7 A/6.9 A 13.6 A/13.8 A 2.7 A/2.9 A 6.7 A/6.9 A 13.6 A/13.8 A 2.7 A/2.9 A Start-up current 22.0 A/24.0 A 43.0 A/47.0 A 8.0 A/8.8 A 22.0 A/24.0 A 43.0 A/47.0 A 8.0 A/8.8 A Pre-fuse T 10.0 A 14.0 A – 20.0 A3) 6.3 A – 10.0 A2) 10.0 A 14.0 A – 20.0 A3) 6.3 A – 10.0 A2) Power consumption Pel to DIN 3168 L 35 L 35 L 35 L 50 940 W/1070 W 1115 W/1230 W 940 W/1070 W 1115 W/1230 W 970 W/1120 W 1140 W/1310 W 940 W/1070 W 1115 W/1230 W 940 W/1070 W 1115 W/1230 W 970 W/1120 W 1140 W/1310 W Refrigeration factor ε = L 35 L 35 1.6 1.5 1.6 1.5 Refrigerant R134a, 700 g Permissible operating pressure p. max. 28 bar Operating temperature and setting range +20°C to +55°C Weight 45 kg 49 kg 46 kg 45 kg 49 kg 46 kg Air throughput of fans (unimpeded air flow) External circuit 910 m3/h Internal circuit 860 m3/h . QK/Pel Temperature control e-Comfort controller (factory setting +35°C) Accessories Packs of Filter mats 3 3286.400 3286.400 3286.400 3286.400 3286.400 3286.400 481 Metal filters 1 3286.410 3286.410 3286.410 3286.410 3286.410 3286.410 482 Trim frame 1 3377.000 3377.000 3377.000 3377.000 3377.000 3377.000 479 Door-operated switch 1 4127.010 4127.010 4127.010 4127.010 4127.010 4127.010 684 SK BUS system 1 3124.100 3124.100 3124.100 3124.100 3124.100 3124.100 477 RiDiag II 1 3159.100 3159.100 3159.100 3159.100 3159.100 3159.100 529 Interface board 1 3124.200 3124.200 3124.200 3124.200 3124.200 3124.200 477 Condensate hose 1 3301.612 3301.612 3301.612 3301.612 3301.612 3301.612 485 1) Extended delivery times. 2) Motor circuit-breaker. 3) Transformer protection switch. Special voltages available on request. We reserve the right to make technical modifications. Rittal Catalogue 33/Climate control 423


Catalogue 33
To see the actual publication please follow the link above