Handle set - Handle frame - Aluminium strip

Catalogue 33

Handles Handle set for Comfort Panel For external mounting on corner pieces, also suitable for retro-fitting. Material: − Handle tube: Aluminium − Handle holder: Die-cast zinc − Covers: Polyamide Surface finish: − Handle tube: Natural anodised − Handle holder: Powder-coated Colour: − Handle holder: RAL 7024 − Covers: Similar to RAL 7024 Note: Shorter heights and widths can be achieved by cutting the handle tube to length. For enclosures with 74 mm depth, cannot be mounted on the same side as the support arm connection. Accessories: − Clipboard, see page 793. − Display board, see page 793. For horizontal mounting With front panel width Packs of Model No. CP 482.6 mm (19˝) 1 set 6375.010 520 mm 1 set 6375.000 Supply includes: − Handle tube, Ø 20 mm − 2 handle holders − 2 covers − Assembly parts For vertical mounting With front panel height Packs of Model No. CP 400 mm 1 set 6375.040 500 mm 1 set 6375.050 600 mm 1 set 6375.060 Supply includes: − 2 handle tubes, Ø 20 mm − 4 handle holders − 4 covers − Assembly parts Handle set for Optipanel For external mounting on corner pieces, also suitable for retro-fitting. Material: − Handle tube: Aluminium − Handle holder: Die-cast zinc − Covers: Polyamide Surface finish: − Handle tube: Natural anodised − Handle holder: Powder-coated Colour: − Handle holder: RAL 7035 − Covers: RAL 7024 Note: Shorter heights and widths can be achieved by cutting the handle tube to length. For enclosures with 100 mm depth, cannot be mounted on the same side as the support arm connection. Accessories: − Clipboard, see page 793. − Display board, see page 793. For horizontal mounting With front panel width Packs of Model No. CP 482.6 mm (19˝) 1 set 6385.010 520 mm 1 set 6385.000 Supply includes: − Handle tube, Ø 25 mm − 2 handle holders − 2 covers For vertical mounting With front panel height Packs of Model No. CP 400 mm 1 set 6385.040 500 mm 1 set 6385.050 600 mm 1 set 6385.060 Supply includes: − 2 handle tubes, Ø 25 mm − 4 handle holders − 4 covers 790 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above