Wall-mounted, useful cooling output 500 W, water-carrying parts V4A (1.4571) - Wall-mounted, useful cooling output 750 W, water-carrying parts V4A (1.4571)

Catalogue 33

Air/water heat exchangers Wall-mounted, useful cooling output 5000 W, water-carrying parts CuAl Model No. SK 3375.500 3375.100 Page Thermostat e-Comfort controller – (factory setting +35°C) Basic controller – Useful cooling output L 35 W 10, 400 l/h 5000 W Rated operating voltage V, Hz 230, 1~, 50/60 Dimensions mm W x H x D 450 x 1400 x 220 Rated current max. 1.0 A/1.35 A Pre-fuse T 4.0 A Cooling medium Water (for specifications see Internet; user manual) Water inlet temperature +1°C to +30°C Water connection Quick-release fastener system Permissible operating pressure p. max. 1 to 10 bar Operating temperature and setting range +1°C to +70°C Protection category to IEC 60 529 IP 551) Duty cycle 100% Type of connection Plug-in terminal strip Weight 56 kg Air throughput of fan (unimpeded air flow) 2365/2750 m3/h Accessories Packs of Door-operated switch 1 4127.010 4127.010 684 SK BUS system 1 3124.100 – 477 Interface board 1 3124.200 – 477 Condensate hose 1 3301.612 3301.612 485 Threaded adaptor for quick-release fastener with G3/8˝ internal thread 2 3201.900 3201.900 486 Threaded adaptor for quick-release fastener with G3/8˝ external thread 2 3201.910 3201.910 486 Flow regulator valve 1 see page 486 1) IP 65 available on request. Special voltages available on request. We reserve the right to make technical modifications. Wall-mounted, useful cooling output 7000 W Model No. SK 3216.4801) Page Temperature control Thermostat-controlled magnetic valve Useful cooling output L 35 W 10, 500 l/h L 35 W 20, 500 l/h 7000 W 4500 W Rated operating voltage V, Hz 400, 3~, 50/60 460, 3~, 60 Dimensions mm W x H x D 450 x 1800 x 300 Rated current max. 1.4 A/1.6 A 1.2 A Pre-fuse T 4.0 A, 3-pole Power consumption Pel 450 W/700 W 630 W Cooling medium Water (for specifications see Internet; user manual) Water inlet temperature +1°C to +30°C Permissible operating pressure p. max. 1 to 10 bar Operating temperature and setting range +1°C to +70°C Protection category to IEC 60 529 IP 552) Duty cycle 100% Type of connection Terminal strip Weight 79 kg Air throughput of fan (unimpeded air flow) 2400 m3/h Accessories Packs of Digital temperature display/thermostat 1 3114.200 475 Door-operated switch 1 4127.010 684 Condensate hose 1 3301.612 485 Flow regulator valve 1 see page 486 1) Extended delivery times. 2) IP 65 available on request. Special voltages available on request. We reserve the right to make technical modifications. 440 Rittal Catalogue 33/Climate control


Catalogue 33
To see the actual publication please follow the link above