Cable duct

Catalogue 33

Cable management Cable glands Connector gland, small For pre-assembled cables with connectors. ● For use with material thickness of up to 4 mm. ● Strain relief of the pre-assembled cables can be achieved with cable ties. Material: Plastic Colour: RAL 9005 Protection category: IP 65 subject to correct mounting. Supply includes: Assembly parts. To fit Packs of Model No. SZ 2 cables Ø 6 to Ø 8 mm 1 2400.300 3 cables Ø 4 to Ø 6 mm 5 2400.500 21.5 36 3 11 25 4 55 41.5 Mounting cut-out 42 22 4 55 41.5 35 SZ 2400.500 Ø 8 35 Ø 6 SZ 2400.300 Cable gland module CP-L, Ø 130 mm Use of the support arm cutout CP-L, round, with enclosures mounted on the wall, for sealed cable entry. May also be mounted retrospectively with the cables already inserted. Fitted with T-heads for cable clamping. Particularly well-suited to cables with identical crosssections. Material: Sheet steel Surface finish: Zinc-plated Supply includes: Assembly parts. Packs of Model No. CP 1 6052.500 120 70 100 – 134 35 10 – 39 38.5 25 100 Ø 82 66 Stepped collar for wall thicknesses from 1.5 to 4.5 mm For cable entry, simply cut off at the required level to match the cable diameter. Material: Plastic to UL 94-HB Protection category: IP 54 with careful cable entry. For hole Sealing range mm Packs of Model No. SZ M20 5 – 16 100 2899.200 M25 5 – 21 50 2899.250 M32 13 – 26.5 25 2899.320 M40 13 – 34 20 2899.400 714 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above