Interface flaps, modular

Catalogue 33

Interfaces Base for tubular door frame The space-saving alternative instead of component shelves to accommodate tower PCs (maximum 20 kg). For screw-fastening to the tubular door frame of 600 mm wide enclosures based on TS. Load capacity: 20 kg. Material: Sheet steel Surface finish: Spray-finished Colour: RAL 7015 Supply includes: Retaining strap and assembly parts. Width x height x depth mm Packs of Model No. IW 495 x 159 x 230 1 6902.950 Also required: TS support strips for direct screw-fastening to the tubular door frame, see page 650. Interface box For secure accommodation for all common computer ports, 3 1/2˝ disk drives and sockets. The lockable metal cover provides a high mechanical load-bearing capacity, protects against unauthorised access and ensures an increased shielding effect for the installed equipment. Material: − Front panel: Extruded aluminium section − Mounting tray: Aluminium, 1.5 mm − Flap: Aluminium, 3.0 mm Surface finish: − Frame: Powder-coated − Mounting tray: Powder-coated − Flap: Natural anodised Weight kg Packs of Model No. SZ 0.8 1 2482.000 Colour: RAL 7035 Supply includes: − Frame with hinged flap − Cam with security lock (No. 12321) − Mounting tray including seal and assembly parts Interface extension with wall connection and built-in RJ 45 module For extending the internal enclosure interfaces – e.g. from industrial PCs and switches – up to the outside of the enclosure. The wall connection only needs the same space as a switch. Benefits: ● Rapid access for maintenance work ● The protection category of the enclosure is preserved ● The lock nut cuts automatically into the sprayfinish or eloxal layer, thereby creating a conductive connection ● Captive protective cap Material: − Enclosure: Brass − Cover: Aluminium − Seal: Polyamide Surface finish: − Enclosure: Nickel-plated − Cover: Natural anodised Protection category: IP 66/67 to IEC 60 529 (with the protective cap closed) Anti-twist guard (USB only) 20.8 without (USB/RJ 45) with Ø 22.3 Ø 22.3 Material thickness: 1 – 6 mm Design Wall connection Inside Length m Packs of Model No. SZ USB Type A jack Type A connector 0.5 1 2482.210 1.0 1 2482.220 2.0 1 2482.230 RJ 45 Jack Connector 0.5 1 2482.700 1.0 1 2482.710 2.0 1 2482.720 RJ 45 Jack Jack – 1 2482.730 806 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above