Connection cable/extension - Extension cable - CMC III mounting unit, 1 U - CMC III mounting unit

Catalogue 33

CMC III accessories Power pack 230 V The CMC III power pack may be integrated into the CMC III assembly unit. CMC III power pack Model No. DK CMC III power pack Input voltage 100 – 240 V 50/60 Hz, 7030.0601) output voltage 24 V DC, 2 A 1) Connection cable/extension required D/F/B: 230 V, Model No. DK 7200.210 USA/CDN: 230/115 V, Model No. DK 7200.214 C13/C14: 230/115 V, Model No. DK 7200.215 Power pack 48 V/ Connection cable 24 V for CMC III PU, PU Compact/FCS An alternative power pack is designed for the telecommunications sector (48 V battery voltages) and is connected at the input end via a terminal block. The power pack includes an output cable, 1.65 m long. Technical specifications DK 7320.435: − Rated voltage: 20 – 72 V DC − Rated current: max. 2.5 A − Secondary range: 24 V DC, 1.3 A Primary input voltage Output voltage Model No. DK 48 V DC 24 V DC 7320.435 Connection cable for CMC III/FCS for direct connection, provided the 24 V DC supply is available. Packs of Length Model No. DK 1 2 m 7320.813 Programming cable The programming cable is required for commissioning of the Processing Unit (PU) or PU Compact. Model No. DK CMC III programming cable USB 7030.080 CAN-Bus connection cable This can be used to connect the PU with the CAN-Bus sensors III, units III, control units III as a bus. Also for cabling together. Cable Length (m) Packs of Model No. DK CMC III CAN-Bus connection cable RJ 45 0.5 1 7030.090 CMC III CAN-Bus connection cable RJ 45 1 1 7030.091 CMC III CAN-Bus connection cable RJ 45 1.5 1 7030.092 CMC III CAN-Bus connection cable RJ 45 2 1 7030.093 CMC III CAN-Bus connection cable RJ 45 5 1 7030.094 CMC III CAN-Bus connection cable RJ 45 10 1 7030.095 774 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above