Plastic

Catalogue 33

Ex enclosures System accessories Page 537 Application range: − Zone 1 and 2 or 21 and 22 to 94/9/EC − Ambient temperature range: –30°C to +80°C − Protection type to IEC 60 079: Equipment protection thanks to increased safety, equipment protection thanks to enclosure Material: − Enclosure: Stainless steel 1.4301 (AISI 304) − Cover or door: Stainless steel 1.4301 (AISI 304), all-round foamedin silicone seal − Mounting plate: Sheet steel Surface finish: − Enclosure: Brushed, grain 240 − Mounting plate: Zinc-plated Protection category: IP 66 to IEC 60 529 Supply includes: − Enclosure − Cover or door − Mounting plate (only for enclosures with door) Certificates: Enclosure with cover: − PTB 03 ATEX 1013U − IEC Ex PTB 09.0033U Enclosure with door: − PTB 02 ATEX 1082U − IEC Ex PTB 09.0035U Approvals: − ATEX − IEC Detailed drawings: Available on the Internet. B H F G T Stainless steel, with screw-fastened cover Width (B) mm Packs of 150 200 300 300 300 400 Page Height (H) mm 150 200 150 200 300 200 Depth (T) mm 80 80 80 80 120 120 Model No. KEL 1 9301.000 9303.000 9302.000 9304.000 9306.000 9305.000 Weight (kg) 1.3 1.8 1.8 2.4 3.9 3.6 Accessories Mounting plates 1560.700 1562.700 1561.700 1563.700 1567.700 1564.700 631 Wall mounting bracket1) 4 1594.000 1594.000 1594.000 1594.000 1594.000 1594.000 627 Support rails TS 35/7.5 10 2314.000 2315.000 2316.000 2316.000 2316.000 2317.000 655 Earth straps see page 689 Stainless steel, with hinged door Width (B) mm Packs of 200 300 380 380 380 600 600 760 800 Page Height (H) mm 300 380 300 380 600 600 760 760 1000 Depth (T) mm 155 210 155 210 210 210 210 300 300 Mounting plate width (F) mm 162 334 334 334 334 549 549 704 739 Mounting plate height (G) mm 275 275 275 355 570 570 730 730 955 Model No. KEL 1 9401.600 9409.600 9402.600 9403.600 9404.600 9405.600 9406.600 9407.600 9408.600 Cam lock with double-bit insert 1 1 1 1 2 2 2 2 2 Weight (kg) 3.8 7.7 7.4 9.7 13.3 15.6 22.3 30.5 36.3 Accessories Wall mounting bracket1) 4 2433.000 2433.000 2433.000 2433.000 2433.000 2433.000 2433.000 2433.000 2433.000 627 Support rails TS 35/7.5 10 2315.000 2316.000 – – – 2319.000 2319.000 – – 655 Rails for interior installation 4 – 2373.210 – 2373.210 2373.210 2373.210 2373.210 2373.300 2373.300 647 Perforated mounting strip 20 – 2310.038 – 2310.038 – – – – – 615 Earth straps see page 689 1) Stainless steel 1.4301 (AISI 304) 198 Rittal Catalogue 33/Enclosures


Catalogue 33
To see the actual publication please follow the link above