Cable duct - Aluminium rivet

Catalogue 33

Cable management Cable duct for vertical TS section For direct mounting on the vertical enclosure section. Width 50 mm For assembly on a vertical enclosure section in the area of the side panel. Width 100 mm For assembly on two bayed enclosure profiles in the baying area. Baying brackets and baying clamps which have already been fitted can be covered over with the cable duct. The nominal break points of the bars are also designed for combination with the cable ducts for mounting plates; in addition a further nominal break at the level of the mounting plate enables direct insertion into the cable duct. The cable duct fastening points are co-ordinated with the TS system hole pattern; time-consuming drilling work, as in the case of DIN ducts, is eliminated. Width mm Height mm Packs of Model No. TS 50 1600 8 sets 8800.570 50 1800 8 sets 8800.520 100 1600 4 sets 8800.540 100 1800 4 sets 8800.510 Technical specifications: − Depth: 80 mm − Length: 1600 mm (for enclosure height 1800 mm) 1800 mm (for enclosure height 2000 mm) May be shortened for other enclosure dimensions − Bar width: 5.5 mm − Slot width: 4.5 mm Material: − Hard PVC − Flame-resistant, self-extinguishing, − Temperature resistant to +60°C Colour: Similar to RAL 7030 Supply includes: 1 set = 1 cable duct with cover. Accessories: Aluminium rivet for attachment, see page 716. 4.5 71 5.5 1 72 100 5.5 4.5 48 2 8 5 6.5 14 1600/1800 1550 = 62 x 25/1750 = 70 x 25 25 50 14 6.5 5 TS 8800.570/TS 8800.520 TS 8800.540/TS 8800.510 50 1550 = 62 x 25/1750 = 70 x 25 25 1600/1800 8 1 2 Rittal Catalogue 33/System accessories 715


Catalogue 33
To see the actual publication please follow the link above