System enclosure SE 8

Catalogue 33

Stainless steel System accessories Page 537 Baying systems TS 8, sheet steel Page 72 EMC baying systems TS 8 Page 200 Material: − Enclosure frame, roof, rear panel and gland plates: Stainless steel 1.4301 (AISI 304), 1.5 mm − Door(s): Stainless steel 1.4301 (AISI 304), 2.0 mm − Mounting plate: Sheet steel, 3.0 mm Surface finish: − Enclosure frame and gland plates: Uncoated − Door, roof and rear panel: Exterior brushed, grain 400 − Mounting plate: Zinc-plated Protection category: IP 55 to IEC 60 529, complies with NEMA 12. Supply includes: − Enclosure frame with door(s) − Mounting plate − Gland plates − Rear panel − Roof − Locking rod with double-bit insert Note: Due to the hardness of the material, we recommend using metal multi-tooth screw SZ 2486.300, see page 666, for the interior installation. Approvals: − UL − CSA − TÜV − Russian Maritime Register of Shipping − TÜV Mark − Lloyds Register of Shipping − Bureau Veritas − VDE − Germanischer Lloyd Detailed drawings: Available on the Internet. T F G B H Baying systems TS 8 Width (B) mm Packs of 800 1200 600 800 1200 600 800 1200 Page Height (H) mm 1800 1800 1800 1800 1800 2000 2000 2000 Depth (T) mm 400 400 500 500 500 600 600 600 Mounting plate width (F) mm 699 1099 499 699 1099 499 699 1099 Mounting plate height (G) mm 1696 1696 1696 1696 1696 1896 1896 1896 Model No. TS 1 8454.600 8456.600 8457.600 8455.600 8453.600 8452.600 8450.600 8451.600 Door(s) 1 2 1 1 2 1 1 2 Support strips – – – – – 2 2 2 Weight (kg) 112.9 170.4 92.5 116.3 174.9 104.4 129.7 194.7 Walls Side panels 2 8700.840 8700.840 8700.850 8700.850 8700.850 8700.060 8700.060 8700.060 567 Divider panel 1 8609.840 8609.840 8609.850 8609.850 8609.850 8609.060 8609.060 8609.060 571 Divider panel for module plates 1 – – 8609.100 8609.100 8609.100 8609.130 8609.130 8609.130 572 Base/plinth Components front and rear Height 100 mm 1 set 8701.800 8701.200 8701.600 8701.800 8701.200 8701.600 8701.800 8701.200 549 Height 200 mm 1 set 8702.800 8702.200 8702.600 8702.800 8702.200 8702.600 8702.800 8702.200 549 Trim panels, sides Height 100 mm 1 set 8701.040 8701.040 8701.050 8701.050 8701.050 8701.060 8701.060 8701.060 549 Height 200 mm 1 set 8702.040 8702.040 8702.050 8702.050 8702.050 8702.060 8702.060 8702.060 549 Base/plinth trim, modular 4 2907.000 2907.000 2908.000 2908.000 2908.000 2913.000 2913.000 2913.000 549 Accessories Cable clamp rails 2 4192.000 4196.000 4191.000 4192.000 4196.000 4191.000 4192.000 4196.000 717 Cable entry plates 2 8700.800 8700.1201) 8700.600 8700.800 8700.1201) 8700.600 8700.800 8700.1201) 701 Wiring plan pocket, sheet steel 1 4118.000 4116.000 4116.000 4118.000 4116.000 4116.000 4118.000 4116.000 617 Alternative lock systems see page 602 System lights see page 679 1) Packs of 4 194 Rittal Catalogue 33/Enclosures


Catalogue 33
To see the actual publication please follow the link above