Page 195

Catalogue 33

Stainless steel System accessories Page 537 SE 8 sheet steel Page 98 Material: − Enclosure: Stainless steel 1.4301 (AISI 304), 1.5 mm − Door(s): Stainless steel 1.4301 (AISI 304), 2.0 mm − Rear panel: Stainless steel 1.4301 (AISI 304), 1.5 mm − Mounting plate: Sheet steel, 3.0 mm Surface finish: − Enclosure, rear panel, gland plate and door(s): Brushed, grain 240 − Mounting plate: Zinc-plated Protection category: See tables. Supply includes: − Enclosure, solid top and sides − Door(s) − Rear panel, detachable − 130° hinges − Mounting plate − Gland plates, divided − Locking rod with double-bit insert Note: − Due to the hardness of the material, we recommend using metal multi-tooth screw SZ 2486.300, see page 666, for the interior installation − The system accessories for this enclosure system may be found on the following order pages, or references to the respective product groups in the section on system assembly − The system accessories classified under “ES” can only be used with free-standing enclosures in the ES 5000 series Approvals: Available on the Internet. Detailed drawings: Available on the Internet. F G B H T Photo shows a configuration example with equipment not included in the scope of supply. System enclosure SE 8 Width (B) mm Packs of 600 600 800 800 1000 1200 Page Height (H) mm 1600 1800 1800 2000 1800 2000 Depth (T) mm 400 500 500 600 400 500 Mounting plate width (F) mm 499 499 699 699 899 1099 Mounting plate height (G) mm 1496 1696 1696 1896 1696 1896 Model No. SE 5850.500 5851.500 5852.500 5853.500 5854.500 5855.500 Door(s) 1 1 1 1 1 2 Protection category IP 55 to IEC 60 529, complies with NEMA 12 Base/plinth Components front and rear Height 100 mm 1 set 8701.600 8701.600 8701.800 8701.800 8701.000 8701.200 549 Height 200 mm 1 set 8702.600 8702.600 8702.800 8702.800 8702.000 8702.200 549 Trim panels Height 100 mm 1 set 8701.040 8701.050 8701.050 8701.060 8701.040 8701.050 549 Height 200 mm 1 set 8702.040 8702.050 8702.050 8702.060 8702.040 8702.050 549 Roof Eyebolts 4 4568.000 4568.000 4568.000 4568.000 4568.000 4568.000 626 Rail systems Punched section with mounting flange, outer level 4 8612.140 8612.150 8612.150 8612.160 8612.140 8612.150 647 Punched section with mounting flange, inner level 4 8612.040 8612.050 8612.050 8612.060 8612.040 8612.050 647 Other rail systems, based on TS 8 see from page 644 Accessories Cable clamp rails for cable clamps 2 4191.000 4191.000 4192.000 4192.000 4336.000 4196.000 717 Alternative lock systems see page 602 Rittal Catalogue 33/Enclosures 195


Catalogue 33
To see the actual publication please follow the link above