Shallow air duct system - Shallow duct extension - Stoppers

Catalogue 33

Climate control accessories Air routing Air duct system for roof-mounted variants: cooling units and air/water heat exchangers It is possible to route the cold air directly to specific areas of the enclosure using the air duct system. The risk of “short circuits” in the air circulation due to self-ventilated installed devices is therefore eliminated. The dimensions of the shallow duct are W x H x D 229 x 1500 x 29 mm, and can be shortened to the required length. Material: Flame-resistant plastic to DIN 4102/B1 Supply includes: Shallow duct, compensating hose. Note: Do not direct cold air straight at active components. When using the ducting system, the performance of the cooling unit may be reduced, depending on the application in question. Also required: TS support strips, see page 650. Accessories: − Deflector 90°, see page 473. − Stopper, see page 474. For unit Packs of Model No. SK SK 3209. . . ./SK 3210. . . ./SK 3273. . . ./SK 3359. . . ./SK 3382. . . ./ SK 3383. . . ./SK 3384. . . ./SK 3385. . . . 1 3286.870 SK 3386. . . ./SK 3387. . . . 1 3286.970 Deflector, 90° for air duct system For targeted air deflection at the end of the shallow duct. Material: Flame-resistant plastic to DIN 4102/B1 Packs of Model No. SK 1 3286.990 Rittal Catalogue 33/Climate control 473


Catalogue 33
To see the actual publication please follow the link above