TS punched sections without mounting flanges, 45 x 88 mm - TS punched rail 25 x 38 mm - Base configuration rail

Catalogue 33

Interior installation Rail systems Attachment TS for TS punched section with mounting flange, 17 x 73 mm Benefits: ● For attaching the TS punched section with mounting flange where access to installed equipment, such as mounting plates, is blocked by the screw fastening. ● May also be screw-fastened onto the punched section with mounting flange or enclosure frame and used as a support for contact hazard protection covers or master switch trim panels. Packs of Model No. TS 12 8612.010 Material: Sheet steel Surface finish: Zinc-plated TS punched section with mounting flange, 17 x 73 mm Depth-variable for mounting frames for DK-TS, TE For designing flexible interior installation, and/or to accommodate additional built-in components. The punched sections with mounting flanges may be located in the enclosure depth between two mounting frames. An additional screw fastening secures the unit. The depth variability of the rails facilitates flexible adaptation of their length to the existing attachment distance between the two 482.6 mm (19˝) mounting frames. An additional punched section centre piece may be slid flexibly along the rail in the depth and secured to slots. This facilitates flexible attachment at any point between the mounting frames in the enclosure depth. Length mm Packs of Model No. HP 300 – 4701) 2) 2 7000.676 530 – 7001) 2 7000.678 1) Distance between 482.6 mm (19˝) levels = length + 120 mm 2) L < 420 mm, without centre piece Material: Sheet steel Surface finish: Zinc-plated Supply includes: − 2 variable punched sections with mounting flanges − One sliding centre part each − Assembly parts TS punched section with mounting flange, 23 x 73 mm The alternative to the TS punched section with mounting flange 17 x 73 mm, see page 647, with punchings for captive nuts/threaded blocks instead of the slotted holes top and bottom. Simply locate and secure. Installation options: ● On the vertical TS enclosure section Material: Sheet steel Surface finish: Zinc-plated Supply includes: Assembly screws. For the inner mounting level For enclosure width/depth mm 500 4 8612.550 600 4 8612.560 800 4 8612.580 1000 4 8612.500 1200 4 8612.520 Accessories: Packs of Model No. TS − Screws, see page 666. − Threaded blocks, captive nuts, see page 665. Configuration examples: See page 644. 648 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above