Modular climate control concept - Cooling modules “Blue e”, 1500/2500 W useful cooling output

Catalogue 33

Roof-mounted cooling units TopTherm “Blue e”, useful cooling output 2000 W Model No. SK 3385.500 3385.6001) 3385.510 3385.6101) 3385.540 3385.6401) Page Material Sheet steel Stainless steel Sheet steel Stainless steel Sheet steel Stainless steel Colour RAL 7035 – RAL 7035 – RAL 7035 – Rated operating voltage V, Hz 230, 1~, 50/603) 115, 1~, 50/603) 400, 2~, 50/603) Dimensions mm W x H x D 597 x 417 x 475 Useful cooling output to DIN 3168 L 35 L 35 L 35 L 50 2000 W/2030 W 1454 W/1547 W 2000 W/2140 W 1409 W/1511 W . QK Rated current max. 5.9 A/6.3 A 13.3 A/13.5 A 3.5 A/3.7 A Start-up current 19.7 A/17.9 A 42.2 A/31.1 A 11.7 A/11.7 A Pre-fuse T 10.0 A 14.0 A – 20.0 A2) 6.3 A – 10.0 A2) Power consumption Pel L 35 L 35 970 W/1155 W 1020 W/1235 W to DIN 3168 L 35 L 50 1081 W/1511 W 1441 W/1310 W . Refrigeration factor ε = L 35 L 35 2.1 2.0 Refrigerant R134a, 900 g Operating temperature and setting range +20°C to +55°C Weight 42 kg 48 kg Air throughput of fans (unimpeded air flow) External circuit 2100 m3/h Internal circuit 657 m3/h QK/Pel Temperature control e-Comfort controller (factory setting +35°C) Accessories Packs of Filter mats 3 3286.500 3286.500 3286.500 3286.500 3286.500 3286.500 481 Metal filters 1 3286.510 3286.510 3286.510 3286.510 3286.510 3286.510 482 Quick-change frame 1 3286.800 3286.800 3286.800 3286.800 3286.800 3286.800 479 Door-operated switch 1 4127.010 4127.010 4127.010 4127.010 4127.010 4127.010 684 SK BUS system 1 3124.100 3124.100 3124.100 3124.100 3124.100 3124.100 477 Interface board 1 3124.200 3124.200 3124.200 3124.200 3124.200 3124.200 477 Air duct system 1 3286.870 3286.870 3286.870 3286.870 3286.870 3286.870 473 Stoppers 2 3286.880 3286.880 3286.880 3286.880 3286.880 3286.880 474 Condensate hose 1 3301.612 3301.612 3301.612 3301.612 3301.612 3301.612 485 1) Extended delivery times. 2) Transformer protection switch. 3) Tu max = 53°C/60 Hz. Special voltages available on request. We reserve the right to make technical modifications. TopTherm “Blue e”, useful cooling output 3000 W/4000 W Model No. SK 3386.540 3386.6401) 3387.540 3387.6401) Page Material Sheet steel Stainless steel Sheet steel Stainless steel Colour RAL 7035 – RAL 7035 – Rated operating voltage V, Hz 400, 3~, 50/460, 3~, 60 Dimensions mm W x H x D 796 x 470 x 580 Useful cooling output to DIN 3168 L 35 L 35 L 35 L 50 3000 W/3300 W 2200 W/2500 W 4000 W/4200 W 3250 W/3490 W . QK Rated current max. 3.4 A/3.4 A 3.9 A/3.9 A Start-up current 8.0 A/9.0 A 17.0 A/19.0 A Pre-fuse T Motor circuit breaker 6.3 A – 10.0 A Power consumption Pel to DIN 3168 L 35 L 35 L 35 L 50 1190 W/1500 W 1440 W/1780 W 1630 W/2070 W 1880 W/2350 W . Refrigeration factor ε = L 35 L 35 2.3 Refrigerant R134a, 1600 g Operating temperature and setting range +20°C to +55°C Weight 70 kg 77 kg Air throughput of fans (unimpeded air flow) External circuit 3450 m3/h 3870 m3/h Internal circuit 1280 m3/h 1420 m3/h QK/Pel Temperature control e-Comfort controller (factory setting +35°C) Accessories Packs of Filter mats 3 3286.600 3286.600 3286.600 3286.600 481 Metal filters 1 3286.610 3286.610 3286.610 3286.610 482 Quick-change frame 1 3286.900 3286.900 3286.900 3286.900 479 Door-operated switch 1 4127.010 4127.010 4127.010 4127.010 684 SK BUS system 1 3124.100 3124.100 3124.100 3124.100 477 Interface board 1 3124.200 3124.200 3124.200 3124.200 477 Air duct system 1 3286.970 3286.970 3286.970 3286.970 473 Stoppers 2 3286.980 3286.980 3286.980 3286.980 474 Condensate hose 1 3301.612 3301.612 3301.612 3301.612 485 1) Extended delivery times. Special voltages available on request. We reserve the right to make technical modifications. Rittal Catalogue 33/Climate control 429


Catalogue 33
To see the actual publication please follow the link above