Enclosure internal fan - Fan mounting plate

Catalogue 33

Fan systems 340 50 420 265 345 Roof-mounted fan, roof vent ● The roof-mounted fan is easily installed using 6 screws. The sealing tape supplied can be used to seal it against the enclosure. ● The assembly screws are invisible from the outside. ● The roof-mounted fan casing has a large air outlet surface and labyrinth air ducting. Protection category: IP 43 to IEC 60 529. Via additional installation of the filter holder with filter mat SK 3175.000, a protection category of IP 44 is achieved with roof vent SK 3148.007. Supply includes: − Unit ready for connection with built-in radial fan − Sealing and assembly parts − Connection cable (3 m) − Drilling template Accessories: Filter holder, see page 486. Detailed drawings: Available on the Internet. Model No. SK 3149.007 3169.007 3148.007 Rated operating voltage V, Hz 230, 50/60 115, 50/60 Without fan motor Air throughput 360 m3/h Rated current max. 0.2 A 0.55 A Power consumption 42 W 65 W Operating temperature range –10°C to +60°C Noise level 53 dB (A) Weight 78 kg Colour RAL 7035, textured enamel Special voltages available on request. We reserve the right to make technical modifications. 511 T H 511 B B 13.5 410 450 T 410 H 450 Roof-mounted fan for TS in the office sector This new roof ventilation concept offers a wealth of performance, assembly and cost benefits associated with the use of integrated ventilation systems. This roof-mounted fan may be ordered with and without a roof plate. Another outstanding feature is the enormous volumetric flow in proportion to exceptionally low noise levels, making it ideal for use in sensitive office areas. Technical specifications: − Fitted onto a roof plate based on TS. − Easy assembly; mounting cut-outs have been provided. − Radial fan. Supply includes: − Fully wired ready for connection − Assembly parts. Detailed drawings: Available on the Internet. Model No. SK 3164.610 3164.620 3164.115 3164.230 Page Rated operating voltage V, Hz 115, 50/60 230, 50/60 115, 50/60 230, 50/60 Air throughput, unimpeded air flow 1500 m3/h1) Design with roof plate without roof plate Dimensions mm W (B) H D (T) 800 240 800 511 227 511 Power consumption 68 W/81 W Rated current 0.6 A/0.7 A 0.3 A/0.35 A 0.6 A/0.7 A 0.3 A/0.35 A Noise level 40 dB (A) Operating temperature range +20°C to +55°C Colour RAL 7035 Accessories Temperature indicator in 1 U patch panel 7109.035 7109.035 7109.035 7109.035 475 Digital temperature display/thermostat 3114.200 3114.200 3114.200 3114.200 475 Enclosure internal thermostat 3110.000 3110.000 3110.000 3110.000 476 1) 800 m3/h at 40 Pa counterpressure using two integrated louvres, type DK 7825.801, in the enclosure base/plinth. Special voltages available on request. We reserve the right to make technical modifications. 402 Rittal Catalogue 33/Climate control


Catalogue 33
To see the actual publication please follow the link above