NH slimline fuse-switch- disconnector modules - Contact hazard protection cover - Contact hazard protection cover

Catalogue 33

Installation modules ISV distribution enclosures Contact hazard protection cover for conductor connection clamps and plate clamp Cover is prepared for a lead seal Colour: RAL 9002 Design Size Width unit Height unit Packs of Model No. SV (WU)1) (U)2) Solid 1 250 mm 2 300 mm 1 9665.530 1) 1 WU 250 mm 2) 1 U 150 mm Contact hazard protection cover for bus-mounting fuse bases Cover is prepared for a lead seal Colour: RAL 9002 For Size Width unit Height unit Packs of Model No. SV (WU)1) (U)2) 7 x D 02-E 18, 7 x D 02-E 18-D-Switch 1 250 mm 2 300 mm 1 9665.525 4 x D II-E 27, 3 x D III-E 33 1 250 mm 2 300 mm 1 9665.545 1) 1 WU 250 mm 2) 1 U 150 mm Contact hazard protection cover for NH bus-mounting fuse-switch disconnectors, size 00 (RiLine NH) Cover is prepared for a lead seal Colour: RAL 9002 For Size Width unit Height unit Packs of Model No. SV (WU)1) (U)2) 1 x size 00 1 250 mm 2 300 mm 1 9665.555 2 x size 00 1 250 mm 2 300 mm 1 9665.565 1) 1 WU 250 mm 2) 1 U 150 mm 366 Rittal Catalogue 33/Power distribution


Catalogue 33
To see the actual publication please follow the link above