Section for cable entry, rear - Foam rubber cable clamp strip - EMC gland plates

Catalogue 33

Cable management Cable entry Cable entry grommets In conjunction with the cable entry plate, simple and fast sealing of cables inserted in the base area of enclosures. Material: − Body: Polypropylene − Cover: Thermoplastic elastomer Protection category: IP 55 subject to correct mounting. Cables per grommet Max. Ø mm Packs of Model No. PS 8 13 25 4316.000 3 21 25 4317.000 1 47 25 4318.000 Connector grommets Suitable for cable diameters from 8 to 36 mm. Material: − Outer cover: Polypropylene covered with thermoplastic elastomer − Seal: Cellular rubber Protection category: IP 55 subject to correct mounting. Packs of Model No. PS 10 4311.000 Section for cable entry, centre for TS, CM, TP For top-mounting on gland plates. A superior alternative to the foam rubber cable clamp strip, thanks to: ● Easier mounting ● Full-surface support ● High level of sealing of cables inserted into the enclosure Material: − Extruded aluminium section − Seal: PU foam − Cross-section: 30 x 25 mm Protection category: IP 55 subject to correct mounting. Note: 1 set is sufficient for one base opening up to an enclosure width of 800 mm. From an enclosure width of 1000 mm, two base openings are provided. 2 sets per enclosure may be fitted. For enclosure width mm 600 1 set 8802.060 800 1 set 8802.080 1000 2 sets 8802.100 1200 2 sets 8802.120 1600 2 sets 8802.160 Accessories: Packs of Model No. TS − Cable clamp rails (right angle section), see page 717. − C rail 30/15, see page 653. 129.5 24.5 25.5 5 30 x 25 Y Y = Mounting plate depth-adjustable on a 25 mm pitch pattern (final pitch 30 mm). 702 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above