Wall-mounted enclosures EL, 3-part - Depth 573/673 mm, pre-configured

Catalogue 33

QuickBox System accessories Page 537 Wall-mounted enclosure with optimum use of the interior space thanks to side installation of the 482.6 mm (19˝) components. Status monitoring via side viewing window. Material: − Wall mounting plate with mounting brackets: Sheet steel, 2.0 mm − Enclosure cover: Sheet steel, 1.0 mm, with single-pane safety glass at the side, 3 mm Surface finish: Powder-coated Colour: RAL 7035 Supply includes: Wall section: − With pre-configured 482.6 mm (19˝) mounting brackets for accommodating equipment at the side − Brush strip for cable entry at the bottom and top Enclosure cover: − Side vent slots to support passive climate control − The enclosure is secured via two security locks positioned at the sides Detailed drawings: Available on the Internet. Photo shows a configuration example with equipment not included in the scope of supply. T2 B2 H2 H1 T1 B1 With vertical 482.6 mm (19˝) level U Packs of 3 6 Page Enclosure cover Width (B1) mm 600 600 Height (H1) mm 631 631 Depth (T1) mm 210 360 Wall section Width (B2) mm 595 595 Height (H2) mm 621 621 Depth (T2) mm 198 348 Model No. DK 1 7502.6301) 7502.6601) Accessories Gland plates, solid 2 7502.310 7502.310 707 Wall mounting bracket, 10 mm 4 2508.010 2508.010 627 Wall mounting bracket, 40 mm 4 2503.010 2503.010 627 Combination rails for vertical mounting on the QuickBox wall section 6 7502.304 7502.304 718 Combination rails for horizontal mounting on the QuickBox wall section 6 7502.304 7502.304 718 Mounting angles, 482.6 mm (19˝) for front mounting, 12 U 2 7502.203 7502.203 744 1) Extended delivery times. Rittal Catalogue 33/Enclosures 61


Catalogue 33
To see the actual publication please follow the link above