Console local - Console Cat 5

Catalogue 33

KVM switches SSC Duo 16 Ultra-compact KVM switch with both a local access and an IP access These two users are able to access the connected servers in parallel/ simultaneously. Up to 16 servers may be connected using Cat cables and SSC converter adaptors (available in a PS/2 and USB variant). Processor-controlled keyboard and mouse emulation for each channel ensures fault-free booting and reliable switching between the connected computers. The integral IP console supports location-independent access to the servers down to BIOS level. Access may be made both via the integral Web interface (via Java client) and via client software for Windows and selected Linux distributions, available free of charge. The switch includes rights administration for up to 16 user profiles. Material: Sheet steel, powder-coated Colour: RAL 7035 Protection category: IP 40 Also required: One SSC converter adaptor DK 7552.201 (PS/2) or DK 7552.202 (USB) is required for each connected computer, see page 785. Note: Software updates are available at www.rittal.com SSC Duo 16 Model No. DK 7552.510 Equipment No. of computers that may be connected 16 Number of users (local, IP), mixed and simultaneous 2 Number of users that may be administered (with allocation of rights) 16 Integral user/rights administration (also via directory services) OSD menu with mouse operation (English) OSD superimposed on computer screen (may be de-activated) OSD display of channels used Hotkeys for computer selection Type of cable to SSC converter and SSC console Cat 5, Cat 6 Maximum cable length console – computer (depending on cable quality) 30 m Port and system support (SSC converter) PS/2, USB Automatic video and cable alignment (manually readjustable) LED displays Power System Ready (illuminates as soon as the system booting process has been completed without error) Status Switch (illuminates when the SSC is operational) Network port (activity, connection status) Maximum video resolution (depending on cable length) 1920 x 1440 @ 75 Hz Bandwidth 250 MHz Connections Computers/consoles RJ 45 Service for firmware update Jack 2.5 mm Network RJ 45 Power supply via IEC 320 connection (EN 60 320 C14) Power supply (internal power pack) 90 – 264 V/47 – 63 Hz Power consumption (approx.) 20 W Dimensions approximately W x H x D mm 482.6 mm x 1 U x 290 mm Certifications CE Accessories SSC converter PS/2 7552.201 SSC converter USB 7552.202 Cat 5 cable 2 m 7320.472 Cat 5 cable 5 m 7320.475 Cat 5 cable 10 m 7320.481 Cat 5 cable 15 m 7320.485 Mains connection cable (earthing-pin) 7200.210 Rittal Catalogue 33/System accessories 783


Catalogue 33
To see the actual publication please follow the link above