Cable attachment - Cable ties - Nylon loop - Nylon loop

Catalogue 33

Cable management Cascade cable routing for chassis mounting for TS Professional cable routing system for cascading of cables in several levels of the enclosure depth. The cables are attached to the C rail by means of clamps. Suitable for installation on the inner enclosure level. Material: Sheet steel Surface finish: Zinc-plated Supply includes: − 6 mounting brackets − 3 C rails − Assembly parts For enclosure width mm 600 3 7831.570 800 3 7831.571 Accessories: Packs of Model No. DK − TS punched section with mounting flange for the inner mounting level, see page 647. − PS punched section without mounting flange for vertical mounting in the enclosure frame, see page 652. − Cable clamps, see page 719. Cable clamps for C rails For attaching the cables to the C rails. Material: Sheet steel Surface finish: Zinc-plated Supply includes: Plastic insert. Note: C rails, see from page 653. For cable diameter mm Packs of Model No. DK 6 – 14 25 7077.000 12 – 18 25 7078.000 18 – 22 25 7097.000 22 – 26 25 7097.220 26 – 30 25 7097.260 30 – 34 25 7097.300 34 – 38 25 7097.340 38 – 42 25 7098.000 42 – 56 25 7098.100 56 – 64 25 7099.000 Cable conduit and cable conduit holder For secure cable routing e.g. from the enclosure or mounting plate to the door. Attachment facility for standard commercially available cable ties is provided on the cable conduit holder, so that cables may be attached upon entry to/exit from the cable conduit. Material: − Cable conduit: Polythene − Cable conduit holder: Polyamide Cable conduit Internal Ø mm Packs of Model No. SZ 16 25 m 2595.000 29 25 m 2589.000 36 25 m 2596.000 48 25 m 2590.000 Cable conduit holder For cable conduit Ø mm Packs of Model No. SZ 16 20 2593.0001) 29 20 2591.0001) 36 20 2594.000 48 20 2592.000 1) Installation in compact enclosures AE with universal bracket SZ 2373.000, see page 664. Rittal Catalogue 33/System accessories 719


Catalogue 33
To see the actual publication please follow the link above