Component shelf, heavy-duty - Component shelf, heavy-duty

Catalogue 33

Interior installation Component shelves for attachment to the 482.6 mm (19˝) section Component shelf, static installation on the 482.6 mm (19˝) mounting frame for TE, TS The component shelf is attached directly to the front and rear 482.6 mm (19˝) mounting angles. Load capacity: 30 kg surface load, static Material: Sheet steel Colour: RAL 7035 Supply includes: Assembly parts. Width mm Height mm Depth mm Distance between 482.6 mm (19˝) levels Model No. DK 511 22 413 495 7000.620 Note: Not suitable for combination with telescopic slides. X Component shelf, heavy-duty for network enclosures TS with cranked mounting angles For static installation between two 482.6 mm (19˝) mounting levels. The component shelf is located directly onto the cranked mounting angles. Zinc-plated version: Load capacity: 75 kg surface load, static Material: Sheet steel Surface finish: Zinc-plated Supply includes: Assembly parts. Spray-finished version: Load capacity: 100 kg surface load, static Material: Sheet steel Colour: RAL 7035 Supply includes: Assembly parts. Zinc-plated version: Dimensions Distance Width Height Depth DK mm mm mm 452.5 20 478 498 7828.950 452.5 20 578 598 7828.960 452.5 20 678 698 7828.970 Spray-finished version: between levels (X) mm Model No. Dimensions Distance between levels (X) Width DK mm mm Model No. Height mm Depth mm 453 44 470 498 7145.535 Note: Not suitable for combination with telescopic slides. Possible alternative: Component shelf, heavy-duty, for 482.6 mm (19˝) configuration, see page 672, may be combined with telescopic slides, see page 677. Rittal Catalogue 33/System accessories 671


Catalogue 33
To see the actual publication please follow the link above