Roof plates

Catalogue 33

Roof/wall mounting Roof 606 B - 3 150 B - 88 200 512 Top mounting module for TS As a cable chamber for cable infeed from above or for power distribution with busbar systems across bayed enclosures. The TS cover plate is used as standard to finish off at the top. The enclosure height is increased by 200 mm with the top mounting module fitted. The top baying cover cannot be fitted. Installation accessories for top and bottom, see diagram and explanations below. Material: Sheet steel, 1.5 mm Surface finish: Spray-finished, textured paint Colour: RAL 7035 Protection category: IP 55 to IEC 60 529, compliant with NEMA 12 (in conjunction with side panel for top mounting module, see page 621). For enclosures Width (B) Model No. TS mm Depth mm 600 600 8801.735 800 600 8801.745 1000 600 8801.755 1200 600 8801.765 Supply includes: − 1 frame module − 2 trim panels (front and rear) − 8 retainers with automatic potential equalisation − 4 tapped rods with eyebolts Accessories: Designation Page TS punched rail 18 x 38 mm 650 PS punched rail 23 x 23 mm with angle bracket 651 PS punched rail 23 x 23 mm with support bracket PS 651 PS punched section without mounting flange 23 x 73 mm, 652 with support bracket PS PS punched section with mounting flange 23 x 73 mm 652 Support rail 654 System support rails 654 C rail 30/15 with support bracket or spacer 653 Cable clamp rail 717 TS punched rail 25 x 38 mm 649 TS punched sections without mounting flanges, 45 x 88 mm 649 1 2 3 4 5 1 6 7 8 9 11 10 1 2 3 4 5 6 7 8 9 10 11 Side panel for top mounting module To finish off the side of a top mounting module or bayed suite. Material: Sheet steel, 1.5 mm Surface finish: Spray-finished, textured paint Colour: RAL 7035 Supply includes: − 2 side panels − 8 retainers with automatic potential equalisation Packs of Model No. TS 2 8801.775 Rittal Catalogue 33/System accessories 621


Catalogue 33
To see the actual publication please follow the link above