Air throughput 550 – 770 m3/h

Catalogue 33

TopTherm fan-and-filter units Air throughput 180 – 250 m3/h Model No. SK fan-and-filter unit 3240.100 3240.600 3240.110 3240.124 3241.100 3241.600 3241.110 3241.124 Page EMC version – – – – – – Rated operating voltage V, Hz 230, 50/60 115, 50/60 24 (DC) 230, 50/60 115, 50/60 24 (DC) W (B) x H 255 x 255 Dimensions mm D (T1) 25 Max. installation depth mm D (T2) 107 Air throughput, unimpeded air flow 180/160 m3/h 180 m3/h 230/250 m3/h 230 m3/h Air throughput with outlet filter including standard filter mat 1 x SK 3240.200: 138/115 m3/h 2 x SK 3240.200: 165/140 m3/h 1 x SK 3243.200: 165/140 m3/h 1 x SK 3240.200: 183/195 m3/h 2 x SK 3240.200: 203/230 m3/h 1 x SK 3243.200: 203/230 m3/h Diagonal fan Self-starting shaded pole motor DC motor Self-starting shaded pole motor DC motor Rated current 0.21 A/ 0.19 A 0.42 A/ 0.38 A 0.43 A 0.26 A/ 0.24 A 0.52 A/ 0.48 A 0.78 A Power consumption 35 W/34 W 11 W 40 W/42 W 19 W Pre-fuse 2 A 4 A 2 A 4 A 2 A Noise level 51/46 dB (A) 51 dB (A) 54/56 dB (A) 54 dB (A) Operating temperature range –30°C to +55°C Storage temperature range –30°C to +70°C Protection category Standard IP 54 IP 54 IP 54 IP 54 IP 54 IP 54 IP 54 IP 54 With additional fine filter mat or hose-proof hood IP 55 IP 55 IP 55 IP 55 IP 55 IP 55 IP 55 IP 55 With hose-proof hood IP 56 IP 56 IP 56 IP 56 IP 56 IP 56 IP 56 IP 56 Accessories Packs of SK outlet filter 1 3240.200 – 3240.200 3240.200 3240.200 – 3240.200 3240.200 485 SK outlet filter – EMC 1 – 3240.060 – – – 3240.060 – – 485 Spare filter mats 5 3172.100 3240.066 3172.100 3172.100 3172.100 3240.066 3172.100 3172.100 483 Fine filter mats 5 3182.100 3182.100 3182.100 3182.100 3182.100 3182.100 3182.100 3182.100 484 Hose-proof hood 1 3240.080 3240.080 3240.080 3240.080 3240.080 3240.080 3240.080 3240.080 485 Blanking cover 1 3240.020 3240.020 3240.020 3240.020 3240.020 3240.020 3240.020 3240.020 485 Enclosure internal thermostat 1 3110.000 3110.000 3110.000 3110.000 3110.000 3110.000 3110.000 3110.000 476 Digital temperature display/thermostat 1 3114.200 3114.200 3114.200 3114.200 3114.200 3114.200 3114.200 3114.200 475 Hygrostat 1 3118.000 3118.000 3118.000 3118.000 3118.000 3118.000 3118.000 3118.000 476 Speed control 1 3120.200 3120.200 3120.200 – 3120.200 3120.200 3120.200 – 477 Special voltages available on request. We reserve the right to make technical modifications. Rittal Netherlands RITTAL BV Hengelder 56 Postbus 246 6900 AE Zevenaar Phone: +31 (0) 316 59 16 60 Fax: +31 (0) 316 52 51 45 E-mail: sales@rittal.nl www.rittal.nl 396 Rittal Catalogue 33/Climate control


Catalogue 33
To see the actual publication please follow the link above