Socket strips - Socket strips 230 V - Socket strip TE

Catalogue 33

Voltage supply Socket strips Socket strips The socket strips in the aluminium channel are available in various lengths with different functional elements. Special attention has been devoted to practical, universal fastening: Variable attachment facilities have been created with an angle bracket which may be inserted in four positions. Hence, for example, the 482 mm long socket strip may optionally be mounted on 482.6mm (19˝) mounting angles, the 482.6 mm (19˝) mounting frame, on the enclosure frame, or in the rear section of the wall-mounted distributor. Without additional mounting accessories, the socket strip may be inserted into all sections with a 25 mm pitch pattern. This makes selection much easier, as well as providing additional flexibility and saving on warehousing. Provision has also been made for cable routing of the infeed, and when mounting in the 482.6 mm (19˝) section there is adequate space to route the infeed between the socket strip and the mounting angle without kinks. The arrangement of the sockets at a 45° angle allows unrestricted use of angular connectors. Technical specifications: − Rated voltage: 250 V − Rated current: 10/16 A − Connection cable: 2 m long H05VV-F3G1.5 Material: − Aluminium section: Natural-anodized − Socket inserts: Polycarbonate Supply includes: − Socket strip − Two mounting brackets − Assembly parts Standards: − Sockets: DIN VDE 0620-1 − Sockets B/F: UTE NFC 61-303, CEE 7/NV − Overvoltage protection for low voltage: DIN EN 61 643-11 (VDE 0675 Part 6-11) − EMC interference suppression filter: DIN EN 60 939-2 (VDE 0565 Part 3), DIN VDE 0620-1 (VDE 06204-1) Detailed drawings and further information: Available on the Internet. 31.75 44 44 T2 T1 Design Connection Number of sockets Connector type For attaching Length (T1) mm Mounting dimension (T2) mm1) Model No. Wallmounted distributor, 482.6 mm (19˝) level Frame DK horizontal Without rocker switch Cable 3 Earthing-pin – – 262.6 232.5 7240.110 7 Earthing-pin 482.6 452.5 7240.210 12 Earthing-pin – – 658.6 628.5 7240.310 With rocker switch Cable 3 Earthing-pin – 306.6 276.5 7240.120 7 Earthing-pin 482.6 452.5 7240.220 Overvoltage protection and interference suppression filter Cable 5 Earthing-pin 482.6 452.5 7240.230 9 Earthing-pin – – 658.6 628.5 7240.330 Miniature circuit-breaker Cable 5 Earthing-pin 482.6 452.5 7240.240 Master-slave Cable 1 + 3 Earthing-pin 482.6 452.5 7240.250 UPS strip C14 7 Earthing-pin 482.6 452.5 7240.260 RCCB Cable 5 Earthing-pin 482.6 452.5 7240.280 RCCB and line protection Cable 5 Earthing-pin 482.6 452.5 7240.290 For IEC 320 connectors, 10 A Cable 12 C13 482.6 452.5 7240.200 For IEC 320 connectors with IEC 320 input, 10 A C14 9 C13 482.6 452.5 7240.201 For IEC 320 connectors with overvoltage protection and interference suppressor filter, 10 A Cable 6 C13 482.6 452.5 7240.205 With 2 circuits Cable 6 + 6 Earthing-pin – – 720.6 690.5 7240.370 B/F sockets (Belgium, France) Cable 7 Earthing-pin 482.6 452.5 7240.510 B/F sockets (Belgium, France) Cable 12 Earthing-pin – – 658.6 628.5 7240.512 1) Variable attachment distance within a range of 5 mm, the distance given is hole centre – hole centre of mounting bracket. Rittal Catalogue 33/System accessories 695


Catalogue 33
To see the actual publication please follow the link above