General - Handles - Telescopic slides - Threaded insert (I) - Door cut-out trim

Catalogue 33

Accessories for subracks Mounting kits 1 2 Horizontal mounting kit For the horizontal installation of 6 U/9 U PCBs in 3 U/4 U subracks. Horizontal installation space: 3 U subrack: 20 HP (5 slots) 4 U Subrack: 28 HP (7 slots) Vertical installation space: (when installing double Euroboards) 31 HP (without trim frame) 28 HP (with trim frame) 1 2 Material: Aluminium Surface finish: Clear-chromated Supply includes: − 2 horizontal rails, front − 2 horizontal rails, rear − 1 horizontal rail, rear, centre (only for 3688.027) − 2 threaded inserts − 2 or 4 insulating strips − 4 connection parts − Assembly parts For backplane assembly with standard horizontal rail, front U Horizontal Model No. RP Application for 3 U subrack 6 for VME, connector 3684.206 For backplane assembly, front horizontal rail with 10 mm extension U Horizontal Application for 3 U subrack 6 for VME 64x 6 for cPCI, VME 64x Accessories: Model No. RP without P0 3684.210 with P0 3688.027 Trim frame, see page 232. Trim frame for horizontal mounting kit To conceal the front sections of the horizontal mounting kit. Material: Aluminium Surface finish: Anodised U Horizontal HP 6 56 3685.783 Also required: Model No. RP for 3 U subrack − Collar screws, packs of 100, Model No. RP 3685.097, see page 250. − Plastic collars, packs of 100, Model No. RP 3687.021, see page 250. Trim frame, vented for horizontal mounting kit To conceal the front sections of the horizontal mounting kit. Material: Aluminium Surface finish: − Anodised − Clear-chromated (EMC version) Supply includes: 2 EMC gaskets, horizontal, 20 HP (with EMC version) U Horizontal HP 6 63 3685.787 Also required: Model No. RP for 3 U subrack − Collar screws, packs of 100, Model No. RP 3685.097, see page 250. − Plastic collars, packs of 100, Model No. RP 3687.021, see page 250. EMC version U Horizontal HP 6 63 3688.041 EMC gasket, vertical, 3 U, see page 230. Also required: Model No. RP for 3 U subrack − Slotted centering screws, Packs of 100, Model No. RP 3687.050, see page 250. − Posidrive centering screws, Packs of 100, Model No. RP 3687.051, see page 250. 232 Rittal Catalogue 33/Enclosures


Catalogue 33
To see the actual publication please follow the link above