Slide rails - Slide rails - Slide rails

Catalogue 33

482.6 mm (19˝) installation system Slide rails Slide rails, heavy-duty for TS network enclosures with two mounting levels To support heavy installed equipment. The slide rails are simply located into the cranked mounting angles and secured with screws. The combined use with additional depth stays or, in case of 80 mm wide enclosures, with the additional fastening attachment counteracts possible bending of the mounting angles in case of unevenly distributed loads. Load capacity: 80 kg, static load Material: Sheet steel Surface finish: Zinc-plated Supply includes: Assembly parts. Note: Not suitable for use on the 482.6 mm (19˝) mounting frame. Distance between 482.6 mm (19˝) levels mm Contact surface Width DK mm – 55 1521) 2 7063.000 298 55 261 2 7492.300 398 55 361 2 7492.400 498 55 461 2 7492.500 598 55 561 2 7492.060 698 55 661 2 7492.070 1) Side leg height 72 mm. Load capacity: 50 kg, static load. Also required: Packs of Model No. Depth mm For fastening to L-shaped TS mounting angles: Adaptor DK 7827.300, see page 676. Slide rails for TE, 482.6 mm (19˝) mounting frame For mounting between a front and a rear pair of mounting angles. The slide rails can be used to support heavy 482.6 mm (19˝) components. Load capacity: 80 kg, static load Material: Sheet steel Surface finish: Zinc-plated Supply includes: Assembly parts. Distance between 482.6 mm (19˝) levels mm Contact surface Width DK mm 395 85 324 2 7963.310 495 85 424 2 7963.410 595 85 524 2 7963.510 695 85 624 2 7963.610 795 85 724 2 7963.710 Possible alternative: Depth mm Slide rail, depth-variable, see page 749. Packs of Model No. Slide rails, heavy-duty for TS, TE With L-shaped mounting angles or 482.6 mm (19˝) mounting frame and a clearance between levels of 740 mm. Easily and quickly installed thanks to locating brackets for the rear level. Load capacity: 100 kg, static load Material: Sheet steel Surface finish: Zinc-plated Supply includes: Assembly parts. Distance between 482.6 mm (19˝) levels mm Contact surface Packs of Model No. Width Depth DK mm mm 740 50 734 2 7063.740 750 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above