Switch-disconnector-fuse section - Front trim panels - Assembly kit

Catalogue 33

Ri4Power accessories Rail system T-connector kits for RiLine60 busbar systems For connecting horizontal main busbar systems to vertical distribution busbar systems. Material: E-Cu Supply includes: Assembly parts. Also required: Distribution busbars, see page 352. Main busbar system Distribution busbar system 3-pole 4-pole Packs of Model No. SV Behind the functional space PLS 1600 Cu 30 x 10/5 mm – 1 set 9675.130 Cu 30 x 10/5 mm Cu 30 x 10/5 mm – 1 set 9675.133 PLS 1600 PLS 1600 – 1 set 9675.136 PLS 1600 Cu 30 x 10/5 mm – 1 set 9675.140 Cu 30 x 10/5 mm Cu 30 x 10/5 mm – 1 set 9675.143 PLS 1600 PLS 1600 – 1 set 9675.146 Inside the functional space PLS 1600/Cu 30 x 10/5 mm Cu 30 x 10/5 mm – 1 set 9675.1531) PLS 1600 PLS 1600 – 1 set 9675.1561) PLS 1600/Cu 30 x 10/5 mm Cu 30 x 10/5 mm – 1 set 9675.1631) PLS 1600 PLS 1600 – 1 set 9675.1661) 1) Only suitable for enclosure depth 600 mm. Extended delivery times. 20 D 13 Spacer rolls for Maxi-PLS busbars and flat copper bars For use as a universal spacer. Height: 20 mm, hole diameter: 13 mm Material: E-Cu Diameter (D) mm For connecting Packs of Model No. SV Cu bar – Cu bar Maxi-PLS – Cu bar Flat-PLS – Cu bar Cross-section size mm2 Max. rated current A Contact area mm2 Max. rated current A Contact area mm2 Max. rated current A 30 550 1100 360 800 380 850 4 9676.503 40 1100 2200 780 1600 670 1400 4 9676.504 50 1800 3400 1380 2800 990 2000 4 9676.505 Rittal Catalogue 33/Power distribution 353


Catalogue 33
To see the actual publication please follow the link above