Base/plinth components front and rear

Catalogue 33

Base TS base/plinth Modular base/plinth diversity Regardless of the enclosure depth: The base/plinth components at the front and rear, pre-configured with corner pieces, are always the same for the chosen width. Only the side trim panels are selected according to the enclosure depth and the required base/ plinth configuration. The modular concept produces exceptional advantages in terms of cost and function. Mounting on the enclosure is conveniently carried out from the outside. The base/plinth interior offers diverse opportunities for mounting levels for cable management. One Model No. for the base/plinth trim, side. A complete base/plinth TS. One Model No. for the base/plinth components front and rear. Base/pl. height Basic form Cable gland options 100 mm 200 mm Function and cost benefits Fewer parts, more opportunities, lower purchasing, storage and assembly costs – this is the formula behind the new modular base/plinth system. Stabilisation of bayed base/ plinth The following table shows three bayed base/ plinths in 200 mm height illustrating a wide range of possible solutions and the potential savings with trim panels compared with the previous 200 mm base/plinth system each with two trim panels of 100 mm height at the sides. New supply includes Functional benefits Savings potential compared with twelve 100 mm trim panels 3 packs of base/plinth components 1 packs of base/plinth trim panel 200 mm high Continuous cable chamber 2 trim panels 200 mm 3 packs of base/plinth components 1 pack of base/plinth trim panels 200 mm high 1 pack of base/plinth trim panels 100 mm high 1 pack of base/plinth baying brackets TS 8601.100 (packs of 20) 4 are required for this solution Additional stabilisation for transportation purposes with base/plinth trim rotated through 90° 2 trim panels 200 mm 2 trim panels 100 mm 3 packs of base/plinth components 2 packs of base/plinth trim panel 200 mm high Shielding of the base/plinths in relation to one another 4 trim panels 200 mm 3 packs of base/plinth components 1 pack of base/plinth trim panels 200 mm high 1 pack of base/plinth trim panels 100 mm high Additional connection of the base/ plinths 2 trim panels 200 mm 2 trim panels 100 mm Other options: ● ● ● Cable entry at the side by mounting a 100 mm base/plinth trim panel (top or bottom). Cable entry from the rear by dismantling one or more trim panels of the base/plinth components. Cable clamp rail fitted on the 100 mm high trim panel. 542 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above