Cascade cable routing - Cable clamps - Cable conduit and cable conduit holder

Catalogue 33

Cable management Cable clamping bracket For installing in the operating housing with mounting cut-out CP-L and CP-XL. Cable clamping optionally via: ● Cable clamps or ● Cable tie SZ 2597.000 ● Commercially available cable ties. Bracket height = 25 mm with fitted C rail 40 mm. Material: Sheet steel Surface finish: Zinc-plated Supply includes: C rail and screws. Packs of Model No. CP 1 set 6052.000 Accessories: − Cable clamps, see page 719. − Cable ties, see page 720. Cable clamp rails see page 722. Combination rails for QuickBox For cable clamping and routing. Cables and leads can be fastened to the T-heads top and bottom with cable ties. In addition, the C section of the combination rail will accommodate cable clamps with inserts. In order to achieve a contacting connection, the anodised coating of the rail must be broken. Material: Aluminium Surface finish: Anodised Supply includes: Assembly parts. For enclosure depth mm Length mm 300/400 200 6 7502.302 500/600 400 6 7502.304 For enclosure width mm Length mm 600 400 6 7502.304 Accessories: − Cable clamps, see page 719. − Cable ties, see page 720. Packs of Model No. QB Packs of Model No. QB 718 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above