Busbars - Busbars E-Cu - Busbar cover sections - Inserted screw nuts M12

Catalogue 33

RiLine accessories Busbar supports/base isolators 1 2 Busbar supports 1- and 2-pole Material: − Polyamide (PA 6.6). − Fire protection corresponding to UL 94-V0 Colour: RAL 7035 Supply includes: SV 9342.030 Including raised section for stepped configuration of the PLS busbars. Note: SV 9340.030/SV 9342.030 The busbar supports may be bayed with 60 mm bar centre distance for the configuration of multipole systems. Technical information: Available on the Internet. Detailed drawings: Available on the Internet. Design Packs of 1 2 2 Page Number of poles 1-pole 1-pole 2-pole Bar centre distance mm – – 60 For busbars E-Cu PLS 1600 – – 312 – 12 x 5/101), 15 x 5 – 30 x 10 mm 12 x 5 – 30 x 10 mm 311 PEN/N/PE support N/PE support – – Model No. SV 4 9342.030 9340.030 9340.040 Accessories Spacers 12 – 9340.090 – 310 Captive nuts M52) 50 – 4166.000 4166.000 665 1) If 12 x 5/10 mm busbars are used, the spacer SV 9340.090 is additionally required. 2) For attaching the busbar support to the TS frame section and punched sections with mounting flanges with rectangular system punchings 12.5 x 10.5 mm. Base isolators For configuring busbar systems with any given bar centre distances and for assembling insulated PE or PEN bars. Material: Duroplastic polyester (UP resin) Technical information: Available on the Internet. Detailed drawings: Available on the Internet. Rated operating voltage 1 kV 1 kV Tensile strength 12 kN 13 kN Torsional strength 75 Nm 90 Nm Bending strength 6 kN 6 kN Height mm 40 50 Thread M10 M10 Packs of 6 6 Model No. SV 3031.000 3032.000 Spacers for RiLine60 busbar supports (flat busbar system) For adapting 12 x 5 and 12 x 10 mm size busbars. For busbar supports ● SV 9340.030 (1-pole), see page 310. ● SV 9340.000/.010 (3-pole), see page 276. ● SV 9340.004 (4-pole), see page 276. Material: − Polyamide (PA 6.6). − Fire protection corresponding to UL 94-V0 Colour: RAL 7035 Packs of Model No. SV 12 9340.090 310 Rittal Catalogue 33/Power distribution


Catalogue 33
To see the actual publication please follow the link above