Component shelf, static installation - Component shelf, heavy-duty

Catalogue 33

Interior installation Component shelves for attachment to the 482.6 mm (19˝) section Component shelf, 482.6 mm (19˝) installation Enclosures with two 482.6 mm (19˝) mounting levels Depending on their depth, the component shelves have several attachment points, so the distance between the 482.6 mm (19˝) mounting angles is variable within certain limits. Each component shelf secured in this way can be retrospectively upgraded to full withdrawal using telescopic slides. For this purpose, the telescopic slides are screw-fastened in place of the spacers. Load capacity: 50 kg surface load, static Material: Sheet steel Supply includes: Assembly parts. Also required: − Adaptor for L-shaped mounting angles TS, see page 676. − Installation kit, depth-variable, for installation on mounting frames and L-shaped mounting angles, see page 676. Possible alternative: Component shelves, heavy duty, for 482.6 mm (19˝) installation, see page 671 – 672. 50 T 200 (T 500) 100 50 29 T = Depth Component shelf width mm 409 409 409 409 409 409 409 409 Component shelf depth mm 300 400 500 600 700 500 600 700 Distance between levels (X) 298 348/398 348/448/ 498 448/548/ 598 548/648/ 698 348/448/ 498 448/548/ 598 548/648/ 698 Colour RAL 7035 – – – RAL 9005 – – – – – Model No. DK 7143.035 7144.035 7145.035 7145.635 7145.735 7145.005 7145.605 7145.705 Accessories: Telescopic slides for 50 kg, see page 677 7051.000 7061.000 7081.000 7161.000 7161.700 7081.000 7161.000 7161.700 Handles for component shelf, see page 678 3636.010 3636.010 3636.010 3636.010 3636.010 3636.010 3636.010 3636.010 Hinged cable support see page 678 For TS: Note for installation in network enclosures based on TS, cranked mounting angle: The component shelves are mounted on the sides of the 482.6 mm (19˝) cranked mounting angles with spacers on a U pitch pattern. X 1 2 For TS: Note for installation in network enclosures based on TS, L-shaped mounting angle: If L-shaped mounting angles are used, adaptor DK 7827.300 is required, see page 676. 3 X 1 2 For TE, TS, 482.6 mm (19˝) system punchings: Note for installation between two mounting frames or L-shaped mounting angles: May be mounted directly on the 482.6 mm (19˝) system punchings using the depth-variable installation kit, see page 676. 4 2 Spacers Telescopic slides Adaptor Mounting kit, depth-variable Distance between angles 1 2 3 4 X 670 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above