Air throughput 180 – 250 m3/h

Catalogue 33

TopTherm fan-and-filter units Air throughput 105 – 120 m3/h Model No. SK fan-and-filter unit 3239.100 3239.600 3239.110 3239.124 Page EMC version – – – Rated operating voltage V, Hz 230, 50/60 115, 50/60 24 (DC) W (B) x H 204 x 204 Dimensions mm D (T1) 24 Max. installation depth mm D (T2) 90 Air throughput, unimpeded air flow 105/120 m3/h 105 m3/h Air throughput with outlet filter including standard filter mat 1 x SK 3239.200: 87/100 m3/h 2 x SK 3239.200: 93/108 m3/h 1 x SK 3240.200: 98/111 m3/h Diagonal fan Self-starting shaded pole motor DC motor Rated current 0.12 A/0.11 A 0.24 A/0.22 A 0.23 A Power consumption 19 W/18 W 5.5 W Pre-fuse 2 A Noise level 46/49 dB (A) 46 dB (A) Operating temperature range –15°C to +55°C Storage temperature range –30°C to +70°C Protection category Standard IP 54 IP 54 IP 54 IP 54 With additional fine filter mat or hose-proof hood IP 55 IP 55 IP 55 IP 55 With hose-proof hood IP 56 IP 56 IP 56 IP 56 Accessories Packs of SK outlet filter 1 3239.200 – 3239.200 3239.200 485 SK outlet filter – EMC 1 – 3239.060 – – 485 Spare filter mats 5 3171.100 3239.066 3171.100 3171.100 483 Fine filter mats 5 3181.100 3181.100 3181.100 3181.100 484 Hose-proof hood 1 3239.080 3239.080 3239.080 3239.080 485 Blanking cover 1 3239.020 3239.020 3239.020 3239.020 485 Enclosure internal thermostat 1 3110.000 3110.000 3110.000 3110.000 476 Digital temperature display/thermostat 1 3114.200 3114.200 3114.200 3114.200 475 Hygrostat 1 3118.000 3118.000 3118.000 3118.000 476 Speed control 1 3120.200 3120.200 3120.200 3120.200 477 Special voltages available on request. We reserve the right to make technical modifications. Rittal Germany RITTAL GmbH & Co. KG Postfach 1662 D-35726 Herborn Phone: +49(0)2772 505-0 Fax: +49(0)2772 505-2319 E-mail: info@rittal.de www.rittal.com Rittal Catalogue 33/Climate control 395


Catalogue 33
To see the actual publication please follow the link above